LTH350 play_arrowFSH04190

Donut/Through Hole Load Cell

LTH350 , 2000 lb , Through Hole Donut Load Cell , RoHS Compliant, Material - 17-4 PH S.S. , 9/16" [14.29 mm] ID , 24 Awg 4 Conductor Braided Shielded Teflon Cable , 10 ft Long
Listed price is in U.S. currency and subject to verification along with availability
thru hole load cell LTH350
thru hole load cell LTH350
LTH350
Description

Model LTH350 is a Donut Load Cell built for Press, or Inline compression applications. The standard LTH350 Donut Load Cell model has a very robust construction available in 17-4 Stainless Steel, with an I.D. range of 1/8” to 5/8” and a 10 feet long 24 AWG 4 conductor shielded Teflon cable. You will also find options for external matched output readily available.

The Donut Load Celloffers high accuracy and high stiffness. It has Nonlinearity of ±0.5%, Deflection of 0.002” nominal and Operating temperature of -60° F to 200° F. The standard LTH350 Donut Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24 hour shipping. 

Features
  • Fast response time
  • Robust strain relief
  • Compatible in load washer applications
  • Offered in a variety of capacities and inner diameters
  • Low power consumption
Support Documents
Resources
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Shunt Calibration
1
100
kOhm
Excitation
1
1
18
Vdc
Input Resistance
1
700
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Capacity
1
2000
lbs
Hysteresis
1
-0.5
0.5
% of R.O.
Nonlinearity
1
-0.5
0.5
% of R.O.
Nonrepeatability
1
-0.5
0.5
% of R.O.
Output Resistance
1
700
Ohms nom.
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
-0.01
0.01
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Zero Balance
1
-3
3
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer