LCF500 play_arrowFSH04265

Universal Pancake Load Cell

LCF500 , 50000 lb , Low Profile Universal Pancake , RoHS Compliant, 4 mV/V , Material - 17-4 PH S.S. , 1 1/4-12-Thread , 6 Pin Bendix Receptacle, PT02E-10-6P
$1,635.00
List price*
inStockimg
In Stock
Qty :
Listed price is in U.S. currency and subject to verification along with availability
Product Items
ProductImage t1
ProductImage tr
ProductImage bl
Description

Model LCF500 is a Pancake Load Cell designed for tension and compression applications. The diaphragm has twelve bolt holes along the outer diameter for easy mounting. The flexure is made of a robust 17-4 Alloy Steel and the capacity ranges from 20,000 lbs to 50,000 lbs, making it ideal for high capacity applications. You will also find options for Metric Threads, Fatigue Rating, and Amplified Version readily available.

The LCF500 Pancake Load Cell offers high accuracy with a Nonlinearity of ±0.1% and Deflection of 0.002” to 0.005” nominal. The standard LCF500 Pancake Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for quick delivery. Similar to our entire Load Cell product line this model is manufactured in US and uses metal foil strain gauge technology.

Features
  • Low profile design
  • For use in compression
  • Utilizes metal foil strain gauge technology
  • Highly resistant to off-axis loading
Support Documents
Resources
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Shunt Calibration
1
30
kOhm
Excitation
1
1
20
Vdc
Input Resistance
1
350
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Capacity
1
50000
lbs
Hysteresis
1
-0.2
0.2
% of R.O.
Nonlinearity
1
-0.1
0.1
% of R.O.
Nonrepeatability
1
-0.02
0.02
% of R.O.
Output Resistance
1
350
Ohms nom.
Rated Output
1
4
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
% of Load/F
Temperature Shift Zero
1
% of R.O./F
Zero Balance
1
-1
1
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer