Universal Pancake Load Cell
LCF300 , 250 lb , Universal Load Cell , RoHS Compliant, Material - 17-4ph S.S., 1/4-28-Thread , 4 Pin Lemo Receptacle, EGG.0B.304.CLL
$1,150.00List Price*
inStockimg
In Stock
Qty :
Listed price is in U.S. currency and subject to verification along with availability
Description

Model LCF300 Universal Load Cell is a low profile tension and compression load cell designed for applications where vertical space is limited or extraneous loads are encountered. Typical applications include Endurance and Fatigue Testing, where long performance cycles are required. The LCF300 Universal Load Cell has female/female threads and with its intricate one-piece-construction, it is able to withstand high extraneous loads. It is available in 2024 Aluminum for lower capacities (10 to 50 lbs) and 17-4 Stainless Steel for higher capacity range (100 to 500 lbs).

This unit is designed and manufactured in USA and it utilizes our highest quality metal foil strain gauge. The Universal Load Cell offers high accuracy with a Nonlinearity of ±0.25% and has a operating temperature range of -60°F to 200°F. If the standard model does not meet your requirements, we will gladly work with you to modify or customize a product.

Features
  • For use in both tension and compression
  • Monolithic multibeam construction
  • Utilizes metal foil strain gauge technology
  • Highly resistant to off-axis loading
Solution Packages for this Sensor
Solution Packages container below Items
FSH04272, SLT00002
Solution Packages container below Items
FSH04272, SLB00002, FSH02644
Solution Packages container below Items
FSH01790, FSH04272, SLC00002
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Shunt Calibration
1
200
kOhm
Excitation
1
1
20
Vdc
Input Resistance
1
790
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Hysteresis
1
-0.25
0.25
% of R.O.
Nonlinearity
1
-0.25
0.25
% of R.O.
Nonrepeatability
1
-0.05
0.05
% of R.O.
Output Resistance
1
700
Ohms nom.
Capacity
1
250
lbs
Rated Output
1
1
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
-0.01
0.01
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Zero Balance
1
-2
2
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications