Universal Pancake Load Cell with Tension Base
LCF455 , 5000 lb , Low Profile Universal Pancake With Tension Base , RoHS Compliant, Material - 17-4 PH S.S. , 5/8-18-Thread , 6 Pin Bendix Receptacle, PT02E-10-6P
$1,425.00List Price*
Qty :
Listed price is in U.S. currency and subject to verification along with availability
Description

Model LCF455 is a Pancake Load Cell (Tension Base) designed for tension and compression applications. The low profile design offsets most off-axis loads making the “pancake” type a very popular selection. The LCF455 Pancake Load Cell (Tension Base) is comparable to the LCF450 but this model comes with a tension base, making it suitable for Inline applications on Actuators or Threaded Assemblies. The Pancake Load Cell (Tension Base) has a very robust construction available in Anodized Aluminum for lower capacities (500 lb – 2,000 lb) and 17-4 Stainless Steel for higher capacities (300 lbs and 5,000 lbs -10,000 lbs). You will also find options for Metric Threads, Fatigue Rating and Amplified Version readily available.

The Pancake Load Cell (Tension Base) uses metal foil strain gauge technology offering excellent accuracy. It has Nonlinearity of ±0.1% and Deflection of 0.002” to 0.005” nominal. The standard LCF455 Pancake Load Cell (Tension Base) can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for quick delivery. Similar to our entire Load Cell product line this model is manufactured in US.

Features
  • Low profile design
  • For use in both tension and compression
  • Utilizes metal foil strain gauge technology
  • Highly resistant to off-axis loading
Alternative Model  
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Shunt Calibration
1
100
kOhm
Excitation
1
1
20
Vdc
Input Resistance
1
700
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Hysteresis
1
-0.2
0.2
% of R.O.
Nonlinearity
1
-0.1
0.1
% of R.O.
Nonrepeatability
1
-0.02
0.02
% of R.O.
Output Resistance
1
700
Ohms nom.
Capacity
1
5000
lbs
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
% of Load/F
Temperature Shift Zero
1
% of R.O./F
Zero Balance
1
-1
1
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications