PFP350 play_arrowFSH04347

Female Port Pressure Sensor

PFP350 , 1000 PSI , Female Port Pressure Sensor , RoHS Compliant , Material - 17-4 PH S.S. , 1/4-18-NPT Thread , 28 Awg 6 Conductor Shielded Polyurethane Cable , 3 ft Long
$598.00
List price*
inStockimg
In Stock
Qty :
Listed price is in U.S. currency and subject to verification along with availability
Product Items
ProductImage t1
ProductImage tr
ProductImage bl
ProductImage br
Description

The PFP350 Pressure Sensor (Plug With Cable) is FUTEK’s general Pressure Sensor solution for a variety of applications depending on the specifications required. Utilizing metal foil strain gauge technology, the PFP350 is made from 17-4 Stainless Steel, weighs 5.5 oz, and it has mV/V output range as a standard and amplified VDC or 4-20mA per request. This product line is manufactured in USA.

Features
  • Metal foil strain gauge technology
  • 17-4 Stainless Steel Construction
  • Weight: 5.5 oz
  • Unamplified out mV range
  • Amplified version available
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Shunt Calibration
1
60.4
kOhm
Excitation
1
1
18
Vdc
Input Resistance
1
350
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Capacity
1
1000
PSI
Hysteresis
1
-0.5
0.5
% of R.O.
Nonlinearity
1
-0.5
0.5
% of R.O.
Nonrepeatability
1
-0.1
0.1
% of R.O.
Output Resistance
1
350
Ohms nom.
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-60
250
F
Temperature Shift Span
1
-0.02
0.02
% of Load/F
Temperature Shift Zero
1
-0.02
0.02
% of R.O./F
Zero Balance
1
-1
1
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer