Shaft-to-Shaft Reaction Torque Sensor
TSS400 , 5 in-oz , Reaction Torque Sensor w/ Shafts , RoHS Compliant , Material - 2024-T4 , Overload Protection , 4 Pin Lemo Receptacle, EGG.0B.304.CLL
$1,525.00List Price*
Qty :
Listed price is in U.S. currency and subject to verification along with availability
Description

FUTEK’s Reaction Torque Sensor - Shafts offers a unique solution for low capacity torque auditing applications. The TSS400 Reaction Torque Sensor - Shafts is available in Aluminum construction with a built-in Overload Protection up to 400 in-oz.

The standard TSS400 Reaction Torque Sensor - Shafts can be modified or customized to meet your requirements. The TSS400 Reaction Torque Sensor - Shafts Series is manufactured in USA and uses metal foil strain gauge technology.

Features
  • Easily integrates into OEM applications
  • Designed for Torque auditing
  • Aluminum construction
  • Built-in overload protection on lower ranges
  • Strain gauge based
  • Easy cable disconnect
Alternative Model  
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
18
Vdc
Input Resistance
1
350
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
300
% of R.O.
Hysteresis
1
-0.2
0.2
% of R.O.
Nonlinearity
1
-0.2
0.2
% of R.O.
Nonrepeatability
1
-0.05
0.05
% of R.O.
Output Resistance
1
350
Ohms nom.
Capacity
1
5
in-oz
Rated Output
1
1.5
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
% of Load/F
Temperature Shift Zero
1
% of R.O./F
Zero Balance
1
-2
2
% of R.O.
Applications
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications