TDD400 play_arrowFSH04371

Square-Drive to Square-Drive Reaction Torque Sensor

TDD400 , 400 in-oz , Reaction Torque Sensor w/ Sq Drive , RoHS Compliant , Material - 2024-T4 , 1/4-Sq. Drive , Overload Protection , 4 Pin Lemo Receptacle, EGG.0B.304.CLL
Listed price is in U.S. currency and subject to verification along with availability
TDD400
TDD400
TDD400
TDD400
TDD400
Description

FUTEK’s Reaction Torque Sensor - Square Drive offers a unique solution for Torque auditing applications. The TDD400 Reaction Torque Sensor - Square Drive is available in Aluminum construction with a built-in Overload Protection up to 400 in-oz.

The standard TDD400 Reaction Torque Sensor - Square Drive can be modified or customized to meet your requirements. The TDD400 Reaction Torque Sensor - Square Drive Series manufactured in USA and uses metal foil strain gauge technology.

Features
  • Easily integrates into OEM applications
  • Designed for Torque auditing
  • Aluminum construction
  • Built-in overload protection on lower ranges
  • Strain gauge based
  • Easy cable disconnect
Alternative Model  
TFF400 , 400 in-oz , Reaction Torque Sensor, RoHS Compliant, Thru Hole , Material - 2024-T4 , 1/2" [12.7 mm] ID , Integrated Overload Protec...
Out of Stock In Stock
sol.ImageUrl
TFF400 , 1000 in-oz , Reaction Torque Sensor, RoHS Compliant, Thru Hole , Material - 2024-T4 , 1/2" [12.7 mm] ID, Integrated Overload Protec...
Out of Stock In Stock
sol.ImageUrl
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
18
Vdc
Input Resistance
1
350
Ohms nom.
Safe Overload
1
300
% of R.O.
Capacity
1
400
in-oz
Hysteresis
1
-0.2
0.2
% of R.O.
Nonlinearity
1
-0.2
0.2
% of R.O.
Nonrepeatability
1
-0.05
0.05
% of R.O.
Output Resistance
1
350
Ohms nom.
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
% of Load/F
Temperature Shift Zero
1
% of R.O./F
Zero Balance
1
-1
1
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer