Flange-to-Flange Reaction Torque Sensor
TFF425 , 50 in-oz , Reaction Torque w/ Flanges , RoHS Compliant , Material - 2024-T4 , Overload Protection , 4 Pin Lemo Receptacle, EGG.0B.304.CLL
$1,375.00List Price*
Qty :
Listed price is in U.S. currency and subject to verification along with availability
Description

FUTEK’s Reaction Torque Sensor offers a unique solution for torque auditing applications. The TFF425 Reaction Torque Sensor is available in Aluminum construction and features a built-in Overload Protection up to 400 in-oz.

The standard TFF425 Reaction Torque Sensor can be modified or customized to meet your requirements. The TFF425 Reaction Torque Sensor Series is manufactured in USA and uses metal foil strain gauge technology.

Features
  • Easily integrates into OEM applications
  • Designed for Torque auditing
  • Aluminum construction
  • Built-in overload protection
  • Strain gauge based
Alternative Model  
Specifications
Calibration
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Safe Overload
1
300
% of R.O.
Nonrepeatability
1
-0.05
0.05
% of R.O.
Output Resistance
1
350
Ohms nom.
Capacity
1
50
in-oz
Rated Output
1
2
mV/V nom.
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
% of Load/F
Temperature Shift Zero
1
% of R.O./F
Zero Balance
1
-1
1
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications