LSB205 play_arrowFSH04416

Miniature S-Beam Jr. Load Cell 2.0

LSB205 , 100 lb ,.JR S-Beam Load Cell 2.0 , Overload Protection , Integrated TEDS IEEE1451.4 Recognition & Temperature Sensor , RoHS Compliant , Material - 17-4 PH S.S. , M3x0.5-Thread , 7 Pin Quick Disconnect Nano Receptacle, Fatigue Rated
$575.00
List price*
inStockimg
In Stock
Qty :
Listed price is in U.S. currency and subject to verification along with availability
Product Items
ProductImage t1
ProductImage tr
ProductImage bl
ProductImage br
Description

FUTEK’s LSB205 Miniature S-Beam Jr. Load Cell 2.0 is the latest generation in FUTEK’s miniature S-Beam Load Cell Line. The LSB205 features a new stainless-steel flexure that improves off-center load resistance and fatigue life while maintaining an 1000% of RO overload protection rating. 

A first for a sensor of its size, the LSB205 Miniature S-Beam Jr. Load Cell 2.0 has a IEEE 1451.4 compliant TEDS chip and PT1000 temperature sensor built in. The LSB205 has a 7 pin “quick disconnect” nano receptacle for cable connections to the sensor. The standard LSB205 can be modified or customized to meet your requirements and most models are in our inventory making them available for 24-hour shipping. 

Features

  • Detachable 7 Pin FUTEK Receptacle
  • Integrated IEEE1451.4 TEDs chip and PT-1000 temperature sensor
  • Heat treated stainless-steel flexure design for optimal fatigue life and off center loading capabilities
  • High performance tension and compression load cell
  • Light weight, miniature size
  • Integrated overload protection
  • Notable nonrepeatability
  • Shock and vibration resistant

Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
5
Vdc
Shunt Calibration
1
60.4
kOhm
Excitation
1
1
10
Vdc
Input Resistance
1
350
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
1000
% of R.O.
Capacity
1
100
lbs
Hysteresis
1
-0.1
0.1
% of R.O.
Nonlinearity
1
-0.1
0.1
% of R.O.
Nonrepeatability
1
-0.05
0.05
% of R.O.
Output Resistance
1
350
Ohms nom.
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
-0.02
0.02
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Zero Balance
1
-3
3
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer