LSB205 play_arrowFSH04422

Miniature S-Beam Jr. Load Cell 2.0

LSB205 , 50 lb , JR S-Beam Load Cell 2.0 , Overload Protection , Integrated TEDS IEEE1451.4 Recognition & Temperature Sensor , RoHS Compliant , Material - 17-4 PH S.S. , M3x0.5-Thread , 7 Pin Quick Disconnect Nano Receptacle, Fatigue Rated
inStockimg
In Stock
Listed price is in U.S. currency and subject to verification along with availability
miniature force sensor LSB205
miniature force sensor LSB205
miniature force sensor LSB205_2
LSB205
LSB205
Description
The LSB205 is one of FUTEK’s most in-demand sensors, due to its small footprint, high performance and exceptional quality and durability. Featuring unparalleled capabilities for a sensor of its size, the versatile and universal LSB205 offers limitless possibilities for applications. 

Part of FUTEK’s industry-leading miniature s-beam load cell line, it was developed by our engineering team to push the boundaries of sensor innovation. The standard LSB205 can be modified or customized to meet your requirements and most models are in our inventory and available for 24-hour shipping. 


Unique capabilities: 

  • Integrated IEEE1451.4 TEDs chip makes setup simple and greatly reduces setup errors. Connects directly to electronics and auto-scales to FUTEK instruments.
  • PT-1000 temperature sensor enables support for real-time temperature compensation, ensuring accuracy in different environments.
  • Detachable 7 Pin FUTEK aerospace-grade cable connector allows for quick cable disconnect and helps separate the sensor from cable damage.
Features
  • Size:  0.75” x 0.69” x 0.26”  
  • Force measurement capacity: 250g to 100 lbs. 
  • Fatigue-rated for 100 million cycles. 
  • Optimized design to withstand extraneous load limits
  • New generation design with increased natural frequency
  • Integrated 1000% of RO overload protection for safe installment. 
  • Robust case design and heat-treated, aerospace grade stainless steel optimizes durability, linearity and off-center loading capabilities. 
  • Exceptional non-repeatability (±0.05% of RO). 
  • Highly shock and vibration resistant (500G), performs exceedingly well in high vibration environments.


Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
5
Vdc
Shunt Calibration
1
60.4
kOhm
Excitation
1
1
10
Vdc
Input Resistance
1
350
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
1000
% of R.O.
Capacity
1
50
lbs
Hysteresis
1
-0.1
0.1
% of R.O.
Nonlinearity
1
-0.1
0.1
% of R.O.
Nonrepeatability
1
-0.05
0.05
% of R.O.
Output Resistance
1
350
Ohms nom.
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
-0.02
0.02
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Zero Balance
1
-3
3
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer