Bi-Axial Handle Load Cell
QMA101 , Ch Fx: 200 lb; Ch Fy: 200 lb , Bi-Axial Handle Load Cell , Material - 17-4 PH S.S. , 28 Awg 4 Conductor Braided Shielded Clear PVC , Axial Cable Exit , 10 ft Long
$1,998.00
$7,500.00
Discounted Price While Supplies Last
List Price*
inStockimg
In Stock
Qty :
Listed price is in U.S. currency and subject to verification along with availability
Description
Bi-Axial Handle Load Cell
Features
Solution Packages for this Sensor
Solution Packages container below Items
QSH00079, SLC00002
Solution Packages container below Items
SER00063, QSH00079, SLC00002
Solution Packages container below Items
QSH00079, SLC00002
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
Fx-1
10
Vdc
Fy-1
10
Vdc
Excitation
Fx-1
1
18
Vdc
Input Resistance
Fx-1
350
Ohms nom.
Insulation Resistance
Fx-1
500
Mohms @ 50 Vdc
Safe Overload
Fx-1
150
% of R.O.
Nonlinearity
Fx-1
-1
1
% of R.O.
Nonrepeatability
Fx-1
-0.25
0.25
% of R.O.
Output Resistance
Fx-1
350
Ohms nom.
Capacity
Fy-1
200
lbs
Rated Output
Fx-1
1
mV/V nom.
Compensated Temperature
Fx-1
60
160
F
Fy-1
60
160
F
Operating Temperature
Fx-1
160
F
Temperature Shift Zero
Fx-1
-0.02
0.02
% of R.O./F
Zero Balance
Fx-1
-4
4
% of R.O.
Applications
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications