QLA243play_arrowQSH00595

Custom Dual Range Compression Load Cell

QLA243 , Ch 1: 1500 lb; Ch 2: 3000 lb , Custom Dual Range Compression Load Cell , Material - 17-4 PH S.S. , 28 Awg 6 Conductor Shielded Polyurethane Cable , 2x 50 ft Long
Listed price is in U.S. currency and subject to verification along with availability
QLA243
QLA243
Description
Features
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
2
10
Vdc
Excitation
1
1
18
Vdc
2
1
18
Vdc
Input Resistance
1
744
Ohms nom.
2
744
Ohms nom.
Safe Overload
1
150
% of R.O.
2
150
% of R.O.
Capacity
1
1500
lbs
2
3000
lbs
Nonlinearity
1
-1
1
% of R.O.
2
-1
1
% of R.O.
Nonrepeatability
1
-0.5
0.5
% of R.O.
2
-0.5
0.5
% of R.O.
Output Resistance
1
700
Ohms nom.
2
700
Ohms nom.
Rated Output
1
1.5
mV/V nom.
2
1.5
mV/V nom.
Compensated Temperature
1
60
160
F
2
60
160
F
Operating Temperature
1
200
F
2
200
F
Temperature Shift Span
1
-0.02
0.02
% of Load/F
2
-0.02
0.02
% of Load/F
Temperature Shift Zero
1
-0.02
0.02
% of R.O./F
2
-0.02
0.02
% of R.O./F
Zero Balance
1
-3
3
% of R.O.
2
-3
3
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer