Dual Axis Joystick Sensor
QMA110 , Ch Fx: 200 lb ; Ch Fy: 200 lb , Dual Axis Joystick Sensor , +/-10 VDC Analog Output , Material - 2024-T4 , #8-32-Thread , 28 Awg 6 Conductor Shielded Polyurethane Cable , w/ Inline Amplifiers , Axial Cable Exit
Call Factory
Listed price is in U.S. currency and subject to verification along with availability
Description
Dual Axis Joystick Sensor
Features
Alternative Model  
Specifications
Calibration
Electrical
Performance
Temperature
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
2
10
Vdc
Excitation
1
1
18
Vdc
2
1
18
Vdc
Input Resistance
1
350
Ohms nom.
2
350
Ohms nom.
Hysteresis
1
-0.1
0.1
% of R.O.
Excitation
2
-0.1
0.1
% of R.O.
Nonlinearity
1
-0.1
0.1
% of R.O.
2
-0.1
0.1
% of R.O.
Output Resistance
1
350
Ohms nom.
2
350
Ohms nom.
Capacity
Fx-1
200
lbs
Fy-1
200
lbs
Rated Output
1
1
mV/V nom.
2
1
mV/V nom.
Compensated Temperature
1
60
160
F
2
60
160
F
Operating Temperature
1
-60
200
F
2
-60
200
F
Temperature Shift Span
1
-0.01
0.01
% of Load/F
2
-0.01
0.01
% of Load/F
Temperature Shift Zero
1
-0.03
0.03
% of R.O./F
2
-0.03
0.03
% of R.O./F
Applications
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications