CHANNEL | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Calibration Excitation | Mz-1 | 10 | Vdc | ||
Fz-1 | 10 | Vdc | |||
Excitation | Mz-1 | 1 | 18 | Vdc | |
Fz-1 | 1 | 18 | Vdc | ||
Input Resistance | Mz-1 | 394 | Ohms nom. | ||
Fz-1 | 394 | Ohms nom. | |||
Insulation Resistance | Mz-1 | 500 | Mohms @ 50 Vdc | ||
Fz-1 | 500 | Mohms @ 50 Vdc | |||
Safe Overload | Mz-1 | 150 | % of R.O. | ||
Fz-1 | 150 | % of R.O. | |||
Hysteresis | Mz-1 | -0.25 | 0.25 | % of R.O. | |
Excitation | Fz-1 | -0.25 | 0.25 | % of R.O. | |
Nonlinearity | Mz-1 | -0.25 | 0.25 | % of R.O. | |
Fz-1 | -0.25 | 0.25 | % of R.O. | ||
Nonrepeatability | Mz-1 | -0.05 | 0.05 | % of R.O. | |
Fz-1 | -0.05 | 0.05 | % of R.O. | ||
Output Resistance | Mz-1 | 350 | Ohms nom. | ||
Fz-1 | 350 | Ohms nom. | |||
Capacity | Mz-1 | 50 | in-lb | ||
Fz-1 | 100 | lbs | |||
Rated Output | Mz-1 | 2 | mV/V nom. | ||
Fz-1 | 2 | ||||
Compensated Temperature | Mz-1 | 60 | 160 | F | |
Fz-1 | 60 | 160 | F | ||
Operating Temperature | Mz-1 | -45 | 200 | F | |
Fz-1 | -45 | 200 | F | ||
Temperature Shift Span | Mz-1 | -0.01 | 0.01 | % of Load/F | |
Fz-1 | -0.01 | 0.01 | % of Load/F | ||
Temperature Shift Zero | Mz-1 | -0.01 | 0.01 | % of R.O./F | |
Fz-1 | -0.01 | 0.01 | % of R.O./F | ||
Zero Balance | Mz-1 | -3 | 3 | % of R.O. | |
Fz-1 | -3 | 3 | % of R.O. |