Custom Donut Load Cell
QLA292 , 25000 lb , Custom Donut Load Cell , Material - 17-4 PH S.S. , 3.5" [88.9 mm] ID , 24 Awg 4 Conductor Braided Shielded Teflon Cable , 5 ft Long
Please contact factory for pricing
Listed price is in U.S. currency and subject to verification along with availability
Description
Features
Alternative Model  
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
18
Vdc
Input Resistance
1
700
Ohms nom.
Safe Overload
1
150
% of R.O.
Hysteresis
1
-2
2
% of R.O.
Nonlinearity
1
-2
2
% of R.O.
Nonrepeatability
1
-0.5
0.5
% of R.O.
Output Resistance
1
700
Ohms nom.
Capacity
1
25000
lbs
Rated Output
1
1.5
mV/V nom.
Compensated Temperature
1
-26
126
F
Operating Temperature
1
-40
185
F
Temperature Shift Span
1
-0.02
0.02
% of Load/F
Temperature Shift Zero
1
-0.02
0.02
% of R.O./F
Zero Balance
1
-3
3
% of R.O.
Applications
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications