Heavy Duty Wire Rope Test Load Cell Male-Female Threads
QLA291 , 50000 lb , Heavy Duty Wire Rope Test Load Cell Male-Female Threads , 300% Ultimate Overload , Material - 17-4 PH S.S. , 1 1/2-12-Thread , 6 Pin Bendix Receptacle, PT02A-10-6P
$1,998.00
$9,998.00
Discounted Price While Supplies Last
List Price*
inStockimg
In Stock
Qty :
Listed price is in U.S. currency and subject to verification along with availability
Description
Features
Solution Packages for this Sensor
Solution Packages container below Items
FSH01757, QSH01034
Solution Packages container below Items
QSH01034, SLT00002
Solution Packages container below Items
FSH01757, SBA00453, SLB00024, FSH03864, QSH01034
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
18
Vdc
Input Resistance
1
744
Ohms nom.
Safe Overload
1
150
% of R.O.
Hysteresis
1
-0.2
0.2
% of R.O.
Nonlinearity
1
-0.2
0.2
% of R.O.
Nonrepeatability
1
-0.05
0.05
% of R.O.
Output Resistance
1
700
Ohms nom.
Capacity
1
50000
lbs
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
30
130
F
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
-0.01
0.01
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Zero Balance
1
-1
1
% of R.O.
Applications
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications