QLA126 play_arrowQSH01190

High Capacity Tension Loadcell w/ Male Clevis Pins

QLA126 , Ch 1: 700000 lb; Ch 2: 700000 lb, Dual Bridge High Capacity Load Cell w/ Male Clevises , w/ Female Tongue Shackles Permanently Attached (Similar to LCM675) , Material - 17-4 PH S.S. , 6 Pin Bendix Receptacle, PT02A-10-6Px 2
inStockimg
In Stock
Listed price is in U.S. currency and subject to verification along with availability
Description
Features
Specifications
Performance
CHANNELMINTYPMAXUNIT
Capacity
1
700000
lbs
2
700000
lbs
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer