Custom Donut Load Cell
QLA305 , 75000 lb , Custom Donut Load Cell , Material - 17-4 PH S.S. , 3.55" [90.2 mm] ID , Water Resistant , 29 Awg 4 Conductor Spiral Shielded Silicone Cable , Axial Cable Exit Out of The ID , 10 ft Long
Please contact factory for pricing
Listed price is in U.S. currency and subject to verification along with availability
Description
Features
Alternative Model  
Specifications
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Excitation
1
1
18
Input Resistance
1
350
Ohms nom.
Insulation Resistance
1
500
Safe Overload
1
% of R.O.
Combined Nonlinearity and Hyst
1
-3
3
% of R.O.
Output Resistance
1
350
Ohms nom.
Capacity
1
75000
lbs
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
Operating Temperature
1
200
F
Temperature Shift Span
1
-0.02
0.02
% of Load/F
Temperature Shift Zero
1
-0.02
0.02
% of R.O./F
Zero Balance
1
-3
3
% of R.O.
Applications
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications