The PFT510 Miniature Pressure Sensor (Flush Mount) is FUTEK’s general Pressure Sensor solution for a variety of applications depending on the specifications required. Utilizing metal foil strain gauge technology, the PFT510 is made from 17-4 Stainless Steel, weighs 25 grams, and it has mV/V output range as a standard. This product line is manufactured in USA.
CHANNEL | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Calibration Excitation | 1 | 5 | Vdc | ||
Excitation | 1 | 1 | 10 | Vdc | |
Input Resistance | 1 | 370 | Ohms nom. | ||
Insulation Resistance | 1 | 1000 | Mohms @ 50 Vdc | ||
Hysteresis | 1 | -0.5 | 0.5 | ||
Nonlinearity | 1 | -0.5 | 0.5 | % of R.O. | |
Nonrepeatability | 1 | -0.02 | 0.02 | % of R.O. | |
Output Resistance | 1 | 350 | Ohms nom. | ||
Capacity | 1 | 150 | BAR (pressure) | ||
Rated Output | 1 | 1 | 1.5 | mV/V nom. | |
Compensated Temperature | 1 | -4 | 140 | F | |
Operating Temperature | 1 | -15 | 194 | F | |
Temperature Shift Span | 1 | -0.02 | 0.02 | % of Load/F | |
Temperature Shift Zero | 1 | -0.01 | 0.01 | % of R.O./F | |
Zero Balance | 1 | -3 | 3 | % of R.O. |