Tension and Compression Overload Protected Load Cell
QLA335 , Ch 1: 1000 lb; Ch 2: 1000 lb , Tension & Compression Load Cell , Overload Protection , Dual Bridge , TEDS , Material - 17-4 PH S.S. , 5/8-18 Thread , 10 Pin Amphenol Receptacle, PC02-12-10P
$2,750.00List Price*
inStockimg
In Stock
Qty :
Listed price is in U.S. currency and subject to verification along with availability
Description
Features
Solution Packages for this Sensor
Solution Packages container below Items
FSH03749, QSH01466, SER00374, SER00472, SLB00002
Solution Packages container below Items
SER00472, SLC00024, TOL00132, SBA00453, FSH03749, QSH01466, FSH03864
Solution Packages container below Items
GOD01362, QSH01412, QSH01465, QSH01466, SLT00002, SLC00002
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
2
10
Vdc
Excitation
1
1
15
Vdc
2
1
15
Vdc
Input Resistance
1
372
Ohms nom.
2
372
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
1
500
Mohms @ 50 Vdc
Safe Overload
1
1000
% of R.O.
2
1000
% of R.O.
Hysteresis
1
-0.2
0.2
% of R.O.
Excitation
2
-0.2
0.2
% of R.O.
Nonlinearity
1
-0.2
0.2
% of R.O.
2
-0.2
0.2
% of R.O.
Nonrepeatability
1
-0.05
0.05
% of R.O.
2
-0.05
0.05
% of R.O.
Output Resistance
1
350
Ohms nom.
2
350
Ohms nom.
Capacity
1
1000
lbs
2
1000
lbs
Rated Output
1
2
mV/V nom.
2
2
mV/V nom.
Compensated Temperature
1
60
160
F
2
60
160
F
Operating Temperature
1
200
F
2
200
F
Temperature Shift Span
1
-0.01
0.01
% of Load/F
2
-0.01
0.01
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
2
-0.01
0.01
% of R.O./F
Zero Balance
1
-3
3
% of R.O.
2
-3
3
% of R.O.
Applications
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications