Universal Pancake Load Cell
LCF500 , Ch 1: 50000 lb; Ch 2: 50000 lb , Low Profile Universal Pancake , Dual Bridge , Temperature Compensated from -40 C to 40 C, 0.2% Nonlinearity, Material - 17-4 PH S.S. , 1 1/4-12-Thread , 4 mV/V , 6 Pin Bendix Receptacle, PT02A-10-6P
Call Factory
Listed price is in U.S. currency and subject to verification along with availability
Description
Pancake Load Cell

Model LCF500 is a Pancake Load Cell designed for tension and compression applications. The diaphragm has twelve bolt holes along the outer diameter for easy mounting. The flexure is made of a robust 17-4 Alloy Steel and the capacity ranges from 20,000 lbs to 50,000 lbs, making it ideal for high capacity applications. You will also find options for Metric Threads, Fatigue Rating, and Amplified Version readily available.

The LCF500 Pancake Load Cell offers high accuracy with a Nonlinearity of ±0.1% and Deflection of 0.002” to 0.005” nominal. The standard LCF500 Pancake Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for quick delivery. Similar to our entire Load Cell product line this model is manufactured in US and uses metal foil strain gauge technology.

Product Highlights:
  • Weight: 9 lbs
  • Low Profile Design
  • 17-4 Alloy Steel Construction
  • In Both Tension and Compression
  • Metric Thread Available
  • Amplified version Available
  • Fatigue Rated Available
  • Utilizes Metal Foil Strain Gauge Technology

For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK LCF Series is also available with TEDS / IEEE1451.4 option.

Features
  • Low profile design
  • For use in compression
  • Utilizes metal foil strain gauge technology
  • Highly resistant to off-axis loading
Alternative Model  
QSH01034
$1,998.00
$9,998.00
QLA291 , 50000 lb , Heavy Duty Wire Rope Test Load Cell Male-Female Threads , 300% Ultimate Overload , Material - 17-4 PH S.S. , 1 1/2-12-Thread , 6 Pin Bendix Receptacle, PT02A-10-6P
In Stock
QSH01971
$3,960.00
LCF500 , Ch 1: 50000 lb; Ch 2: 50000 lb , Low Profile Universal Pancake , Dual Bridge , RoHS Compliant , Temp. Comp. -40 to 104 F [-40 to 40 C] , Material - 17-4 PH S.S. , 1 1/4-12-Thread , 4 mV/V , 6 Pin Bendix Receptacle, PT02E-10-6P
Out of Stock
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
2
10
Vdc
Excitation
1
1
20
Vdc
2
1
20
Vdc
Input Resistance
1
350
Ohms nom.
2
350
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
2
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
2
150
% of R.O.
Hysteresis
1
-0.2
0.2
% of R.O.
Excitation
2
-0.2
0.2
% of R.O.
Nonlinearity
1
-0.2
0.2
% of R.O.
2
-0.2
0.2
% of R.O.
Nonrepeatability
1
-0.02
0.02
% of R.O.
2
-0.02
0.02
% of R.O.
Output Resistance
1
350
Ohms nom.
2
350
Ohms nom.
Capacity
1
50000
lbs
2
50000
lbs
Rated Output
1
4
mV/V nom.
2
4
mV/V nom.
Compensated Temperature
1
-40
104
F
2
-40
104
F
Operating Temperature
1
-60
200
F
2
-60
200
F
Temperature Shift Span
1
% of Load/F
2
% of Load/F
Temperature Shift Zero
1
% of R.O./F
2
% of R.O./F
Zero Balance
1
-1
1
% of R.O.
2
-1
1
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications