QTA143 play_arrowQSH02112

Custom Micro Reaction Torque , 14 mm ID x 10 mm H x 26 mm sq

QTA143 , 0.75 N-m, Custom Micro Reaction Torque Sensor , +/-0.125% NL & +/-0.2% Hys. w/ +/-10 VDC Analog Output, 14 mm ID x 10 mm H x 26 mm sq., RoHS , 2024-T4, #30 Awg 6 Conductor Braided Shielded PVC Cable, 2 ft Long w/ Male DB9
Listed price is in U.S. currency and subject to verification along with availability
Description

Custom Micro Reaction Torque.


FUTEK also customizes light-weight low-profile embedded high-precision strain wave harmonic gearing torque sensors for closed-loop feedback with high flexibility on geometry and design.

Features
Technical Documents
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
24
Vdc
Excitation
1
14
26
Vdc
Input Resistance
1
1000
Ohms nom.
Safe Overload
1
150
% of R.O.
Capacity
1
0.75
N-m
Hysteresis
1
-0.2
0.2
% of R.O.
Nonlinearity
1
-0.125
0.125
% of R.O.
Nonrepeatability
1
-0.5
0.5
% of R.O.
Output Resistance
1
1000
Ohms nom.
Rated Output
1
10
Vdc
Compensated Temperature
1
60
160
F
Operating Temperature
1
160
F
Temperature Shift Span
1
-0.04
0.04
% of Load/F
Temperature Shift Zero
1
-0.002
0.002
% of R.O./F
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
19 Morgan, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2025 FUTEK Advanced Sensor Technology, Inc. All rights reserved.