QTA138 play_arrowQSH01843

EIN-IDU Custom Micro Reaction Torque Sensor

QTA138 , 1 N-m , Custom Micro Reaction Torque , 18 mm W x 16.2 mm H x 10 mm ID , RoHS Compliant , Material - 2024-T4 AL , 34 Awg 4 Conductor Braided Cable, 6 in. Long
Listed price is in U.S. currency and subject to verification along with availability
Description

EIN-IDU Custom Micro Reaction Torque Sensor

Features
Technical Documents
Specifications
CHANNELMINTYPMAXUNIT
Alternative Models
QSH01946
QTA143 , 0.75 N-m , Miniature Low Capacity Through Hole Flange to Flange Reaction Torque Sensor , 14 mm ID x 10 mm H x 26 mm square , RoHS Compliant , 2024-T4, #30 Awg 6 Conductor Braided Shielded PVC Cable , 2 ft [0.6 m] Long
play_arrow Spec Sheet
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2024 FUTEK Advanced Sensor Technology, Inc. All rights reserved.