QTA141 play_arrowQSH02117

Micro Reaction Torque Sensor

QTA141 , 1.5 N-m , Custom Micro Thru Hole Reaction Torque Sensor , RoHS Compliant , 10 mm ID x 22 mm OD x 10 mm H. , Material - 2024-T4 , 34 Awg 4 Conductor Braided Cable , 6 in Long
inStockimg
In Stock
Listed price is in U.S. currency and subject to verification along with availability
Description

The QTA141 micro reaction torque sensor is one of the smallest torque sensor in FUTEK’s catalog.

Its unique geometry allows it to fit in applications where precision closed-loop torque measurements have previously not been possible. By matching the motor/gearhead assembly diameter without adding to its size, the QTA141 allows for precise torque measurement in a very dense array, which maximizes the real state utilization of the assembly. Its unique motor mounting provisions do not require adapters, which would increase the system's height and weight. 


  • Allows for multiple mounting configurations
  • Can mount directly onto a brushless DC motor
  • A large ID supports the motor shaft coupler
  • Very thin and flexible cable withstands the tight bending radius and physical stress associated with moving applications
  • Can be integrated with electronics for custom requirements
  • High precision and reliability
  • Ideal for medical surgical robots or any dynamic application
  • It can be modified to suit OEM applications
  • Low height (10mm) allows easy integration to most joints and motor



Features
  • 5 times smaller than conventional torque sensors
  • 10 times more accurate that current loop torque measurement
  • Sized to mount to precision servo motors

Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
5
Vdc
Excitation
1
1
7
Vdc
Input Resistance
1
1000
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
200
% of R.O.
Capacity
1
1.5
N-m
Hysteresis
1
-0.5
0.5
% of R.O.
Nonlinearity
1
-0.5
0.5
% of R.O.
Nonrepeatability
1
-0.2
0.2
% of R.O.
Output Resistance
1
1000
Ohms nom.
Rated Output
1
0.8
1
1.2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
-0.04
0.04
% of Load/F
Temperature Shift Zero
1
-0.02
0.02
% of R.O./F
Zero Balance
1
-3
3
% of R.O.
Related Instruments
IAA100 , Full Bridge Strain Gauge Signal Conditioning Voltage Amplifier , +/-5 VDC , +/-10 VDC Output , 5 VDC Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA105 , Bluetooth® Configurable Full Bridge Strain Gauge Signal Conditioning Voltage Amplifier , Multiple Options Between +/-10 VDC , Up to 10 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , 35 mm DIN Clip
IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 4-20 mA Output , 12 mA Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 0-20 mA Output, Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA300 , Ultra Low Noise Signal Conditioning Differential Strain Gauge Voltage Amplifier , For Full Bridge , +/-5 VDC , +/-10 VDC , Up to 50 kHz Bandwidth , Screw Terminal Connectors , Red Powder Coated , Integrated DIN Clip
IDA100 , High Speed & High Resolution Programmable Analog Amplifier w/ 1 kHz Bandwidth & Up To 4800 SPS USB Output , 0-10 VDC or +/-10 VDC Analog Output , Powered By USB , Red Powder Coated Aluminum Enclosure, Integrated DIN Clip
IPM650 Pro , Intelligent Panel Mount , mV/V , VDC , Current Measurement , Analog Output , Alarm Relays , TEDS and USB Output
IPM650 Pro , Intelligent Panel Meter , mV/V , VDC , Current Measurement , Analog Output , Alarm Relays , TEDS and USB Output , Power Button Disabled , Powers On When Plugged In
QIA124 , Miniaturized Ultra Low Noise Strain Gauge Signal Conditioning Amplifier , Voltage Analog Output , +/- 2.5 VDC, +/-5 VDC, +/-10 VDC & More , 1 kHz Bandwidth , Male DB9 Connector **NOT Sold Alone. Requires Factory System Calibration*
USB225 Pro , High Resolution USB Output Kit , Up to 20 Bits Noise Free Resolution or Up to 4,800 SPS , For Strain Gauge Full Bridge mV/V Inputs , Red Powder Coated Aluminum Enclosure , Supported by SENSIT® 2.11 or Newer
USB520 , High Speed & Resolution External USB Output Kit , Up To 20.5 Bits Noise Free , Strain Gauge mV/V & Amplified +/-10 VDC/4-20 mA Inputs Up to 4800 SPS & Encoder TTL Inputs Up to 10 SPS , 35 mm DIN Clip , Powered Off Of USB 2.0 Only
Related Accessories
IAA105 , Bluetooth® Configurable Full Bridge Strain Gauge Signal Conditioning Voltage Amplifier , Multiple Options Between +/-10 VDC , Up to 10 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , 35 mm DIN Clip
Alternative Models
QSH02116
QTA141 , 2 N-m , Custom Micro Thru Hole Reaction Torque Sensor , RoHS Compliant , 10 mm ID x 22 mm OD x 10 mm H , Material - 2024-T4 , 34 Awg 4 Conductor Braided Cable , 6 in Long
play_arrow Spec Sheet
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2024 FUTEK Advanced Sensor Technology, Inc. All rights reserved.