FUTEK’s Reaction Torque Sensor - Shafts offers a unique solution for low capacity torque auditing applications. The TSS400 Reaction Torque Sensor - Shafts is available in Aluminum construction with a built-in Overload Protection up to 400 in-oz.
The standard TSS400 Reaction Torque Sensor - Shafts can be modified or customized to meet your requirements. The TSS400 Reaction Torque Sensor - Shafts Series is manufactured in USA and uses metal foil strain gauge technology.
CHANNEL | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Calibration Excitation | 1 | 10 | |||
Excitation | 1 | 1 | 18 | ||
Input Resistance | 1 | 700 | Ohms nom. | ||
Safe Overload | 1 | 150 | |||
Hysteresis | 1 | -0.2 | 0.2 | ||
Nonlinearity | 1 | -0.2 | 0.2 | ||
Nonrepeatability | 1 | -0.05 | 0.05 | ||
Output Resistance | 1 | 700 | Ohms nom. | ||
Capacity | 1 | 100 | in-lb | ||
Rated Output | 1 | 2 | mV/V nom. | ||
Compensated Temperature | 1 | 60 | 160 | ||
Operating Temperature | 1 | -60 | 200 | ||
Temperature Shift Span | 1 | ||||
Temperature Shift Zero | 1 | ||||
Zero Balance | 1 | -1 | 1 |