Storekeyboard_arrow_right Torque Sensors keyboard_arrow_right TRD
TRD605

Non-Contact Square-Drive Rotary Torque Sensor with Encoder

8 Products
settings
Item Number
TORQUE CAPACITY
TORQUE SENSOR TYPE
MOUNTING TYPE
OUTPUT TYPE
HEIGHT IN INCHES
LENGTH IN INCHES
WIDTH IN INCHES
CONNECTION TYPE
IP / NEMA RATING
FATIGUE RATED
ROTARY TYPE
CONNECTOR TYPE
CUSTOM SPECIAL
106.209 in-lb
Rotary
Square Drive
Encoder, VDC
2.04
2.28
1.1
Connector
IP40
No
Non Contact
12 Pin Binder Receptacle, 09-0331-90-12
N
159.313 in-lb
Rotary
Square Drive
Encoder, VDC
2.04
2.28
1.1
Connector
IP40
No
Non Contact
12 Pin Binder Receptacle, 09-0331-90-12
N
442.537 in-lb
Rotary
Square Drive
Encoder, VDC
2.28
2.32
1.49
Connector
IP40
No
Non Contact
12 Pin Binder Receptacle, 09-0331-90-12
N
885.075 in-lb
Rotary
Square Drive
Encoder, VDC
2.28
2.32
1.49
Connector
IP40
No
Non Contact
12 Pin Binder Receptacle, 09-0331-90-12
N
1416.12 in-lb
Rotary
Square Drive
Encoder, VDC
2.28
2.32
1.49
Connector
IP40
No
Non Contact
12 Pin Binder Receptacle, 09-0331-90-12
N
2212.69 in-lb
Rotary
Square Drive
Encoder, VDC
2.99
2.52
2.28
Connector
IP40
No
Non Contact
12 Pin Binder Receptacle, 09-0331-90-12
N
4425.37 in-lb
Rotary
Square Drive
Encoder, VDC
2.99
2.24
2.28
Connector
IP40
No
Non Contact
12 Pin Binder Receptacle, 09-0331-90-12
N
8850.75 in-lb
Rotary
Square Drive
Encoder, VDC
3.54
2.24
2.87
Connector
IP40
No
Non Contact
12 Pin Binder Receptacle, 09-0331-90-12
N

FUTEK’s Rotary Torque Sensor - Non Contact Square Drive with Encoder offers a unique solution for torque auditing applications. The TRD605 Rotary Torque Sensor - Non Contact Square Drive with Encoder is available in a wide capacity range and utilizes strain gauge technology. FUTEK's TRD Series is also available with a TEDS / IEEE1451.4 option.

Non-Contact Square-Drive Rotary Torque Sensor with Encoder
Non-Contact Square-Drive Rotary Torque Sensor with Encoder
Non-Contact Square-Drive Rotary Torque Sensor with Encoder
Non-Contact Square-Drive Rotary Torque Sensor with Encoder
Non-Contact Square-Drive Rotary Torque Sensor with Encoder
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer