Storekeyboard_arrow_right Torque Sensors keyboard_arrow_right TRS keyboard_arrow_right TRS605Filter
SPECIALx
CUSTOM SPECIAL

Non-Contact Shaft-to-Shaft Rotary Torque Sensor with Encoder

FUTEK’s Rotary Torque Sensor - Non contact shaft to shaft with Encoder offers a unique solution for torque auditing applications. The TRS605 Rotary Torque Sensor - Non contact shaft to shaft with Encoder is available in a wide capacity range and utilizes strain gauge technology. FUTEK's TRS Series is also available with a TEDS / IEEE1451.4 option.

shaft to shaft rotary torque sensor
shaft to shaft rotary torque sensor
Non-Contact Shaft-to-Shaft Rotary Torque Sensor with Encoder
Non-Contact Shaft-to-Shaft Rotary Torque Sensor with Encoder
Non-Contact Shaft-to-Shaft Rotary Torque Sensor with Encoder
Mounting-Base-for-Non-Contact Shaft-to-Shaft Rotary Torque Sensor with Encoder
Model Features
Capacities
View Options
Encoder, VDC
8.8507 in-lb
Encoder, VDC
17.7014 in-lb
Encoder, VDC
44.2537 in-lb
Encoder, VDC
88.5074 in-lb
Encoder, VDC
177.015 in-lb
Encoder, VDC
442.537 in-lb
Encoder, VDC
885.075 in-lb
Encoder, VDC
1770.15 in-lb
Encoder, VDC
4425.37 in-lb
Encoder, VDC
8850.75 in-lb
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer