Loading...

FSH02567 Non-Contact Shaft-to-Shaft Rotary Torque Sensor with Encoder

The TRS705 is a Non contact shaft to shaft with encoder Rotary Torque Sensor. This particular model is available in a wide capacity ranging from 8.9in-lb. to 8,850in-lb. FUTEK’s Non contact Torque Sensor offers a unique solution for torque auditing and automotive applications. Inline Rotary Torque Sensors/Transducers are designed specifically for use in screw connection. Typical applications include the testing of built-in nut runners or torque measurement with hand screw driving tools. Non Contact Rotary Torque Sensor with shaft ends and mounting support can be used as functional check on tilt procedure or rotation monitoring. With the option of changeable mounting positions, applications for left and right hand torque readings as well as the static and dynamic conditions are possible.


For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products, facilitating torque sensor encoder data logging and analysis. FUTEK TRS Series is also available with TEDS / IEEE1451.4 option.


FUTEK TRS705 rotary torque sensor with encoder is a suitable solution for cogging torque measurement.


Features

  • Utilizes strain gauge technology
  • Angle speed feedback included
  • Compact size
  • Can operate up to 7000 RPM
Sensor
$0.00
Instrument
$0.00
Accessories
$0.00
Calibration
$0.00
02/03 - Select Output Type
FSH02567
TRS705 , 50 N-m , Non-Contact Shaft to Shaft Rotary Torque Sensor w/ Encoder , 17 mm Shaft , 12 Pin Binder Receptacle, 09-0331-90-12
Tools, Adapters and Connectors
Please select your required accessories
FSH02567 Non-Contact Shaft-to-Shaft Rotary Torque Sensor with Encoder
Package Total $0.00