Digital Amplifier - USB Sensor Solutions Model USB220 | FUTEK
The USB220 is an external high resolution/speed USB output device. Eliminating the need for a power supply, the USB220 provides excitation voltage for the sensor via the cable plugged into the PC. The analog output of the sensors is then digitized and processed by a microprocessor using the integrated high resolution (24 bits) analog to digital converter (ADC). The on-board USB device allows the microprocessor to communicate with the PC by means of the USB link. The USB integration works hand-in-hand with SENSIT™ Test and Measurement software, which allows users to monitor the actual output of the sensor in real time.
4800 Samples Per Second
The USB220 device is able to measure up to 4800 samples per second. With an internal resolution of 24 bits, the noise free resolution is between 18.1 and 13.9 bits depending on the selected sampling rate.
Resolving Power
Need the power to detect small changes? The USB220 has an impressive ability to gage small changes of measurement set off by the sensor via the high resolving power with 24 bit onboard analog-to-digital converter (ADC).