Applications keyboard_arrow_right Torque Sensor  |  Motor Test Stand

Torque Sensor - Motor Test Stand

Reaction Torque Sensors are frequently used as auditing tools. This application is utilizing FUTEK’s TFF Series to verify the torque moments produced by a motor.


How it Works
  1. Reaction Torque Sensors can be used to audit rotary torque measurements.

  2. In this application, a Reaction Torque Sensor is installed between a motor and a fixed plate.

  3. The TFF Series Reaction Torque Sensor is intended to measure any torsion produced by the motor itself while in operation. This test is also known as measuring torque moments.

  4. The data produced by this test stand can be viewed on a digital display, such as FUTEK's IHH500 Hand Held Display or IPM650 Panel Mount Display, or streamed directly to a PC using FUTEK's USB Solutions.

  5. If more detailed data is required, utilizing FUTEK's SENSIT™ Test and Measurement Software allows operators the ability to live graph and log all data collected.

Products in Use

One Reaction Torque Sensor (TFF Series) paired with Instrumentation (IPM650, IHH500 or USB Solution). 




Contact Us
All FUTEK application illustrations are strictly conceptual.
Please Contact Us with questions.

Reaction Torque Sensors are frequently used as auditing tools. This application is utilizing FUTEK’s TFF Series to verify the torque moments produced by a motor.


Motor Test Stand
Multi Axis Sensor, Force, Torqueapplications Motor-Test-Stand
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2024 FUTEK Advanced Sensor Technology, Inc. All rights reserved.