Shop FUTEK
CALL US TODAY
+1 (949) 465-0900
Applications ► Load Cell ► Bolt Fastening
 
    By Sensor Type
  • Load Cells
  • Torque Sensors
  • Pressure Sensors
  • Multi-Axis Sensors
    By Industry Type
  • Aerospace & Defense
  • Agricultural
  • Automation
  • Automotive
  • Manufacturing
  • Material & Endurance Testing
  • Medical & Pharmaceutical
  • Product Development & OEM
  • Robotic & System Integrators
    
Application 102

Bolt Fastening

  |  
Application Summary
FUTEK's Donut/Thru Hole Load Cells are major players when measuring the tightening of load directly. Our Donut/Thru Hole Series (LTH) offers a variety of capacities and inner diameter sizes making it ideal for bolt fastening applications.
Products in Use
Donut/Thru Hole Load Cell (LTH Series) paired with Instrumentation (USB Solutions, IPM650 Panel Mount Display, IHH500 Handheld, or IAA Series Analog Amplifier). View Product Details
Load Cell - Bolt Fastening
How it Works
  1. FUTEK’s LTH Series offers several miniature load cells appropriate for this form of measurement testing.
  2. In the above application, FUTEK's LTH series load cell is installed between the bolt head and the nut, where it can measure the load as torque is applied.
  3. Our engineers recommend including a hardened washer between the load cell and the nut to avoid high friction and maintain flatness on the Thru-Hole during tightening and untightening.
  4. As the operator begins to fasten the bolt, the load cell will measure the force applied.
  5. This data can be monitored throughout testing via FUTEK’s IPM650 Panel Mount Display or IHH500 Intelligent Digital Hand Held Display; or it can be streamed to a computer via FUTEK’s USB Solutions.
  6. Operators and engineers can then review this data to verify whether or not they have reached the desired tension on the fastener, stud or bolt via SENSIT™ Test and Measurement Software.
  7. Overall, the benefits of installing Thru Hole type load cells into your assembly process include: avoiding damage to bearing surfaces, decreased problematic tightening of large bolts, ease in untightening, and simultaneous tightening improvements. You can read more in our white paper on bolt preload auditing.
  8. FUTEK created an online bolt torque calculator to better assist you.
All FUTEK application illustrations are strictly conceptual. Please contact us with questions.
Load Cell - LTH SERIES - Donut/Thru Hole Load Cells
LTH SERIES
Donut/Thru Hole Load Cells
Load Cell - IAA Series - Analog Amplifier
IAA Series
Analog Amplifier
Load Cell - USB Solutions - High Resolution USB Output Module
USB Solutions
High Resolution USB Output Module
Load Cell - IHH500 - Intelligent Digital Hand Held Display
IHH500
Intelligent Digital Hand Held Display
Load Cell - IPM650 - Panel Mount Display
IPM650
Panel Mount Display
Subscribe to our e-newsletter!
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905


©1998-2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.

All other trademarks, service marks and logos used in this website are the property of their respective owners.