Shop FUTEK
CALL US TODAY
+1 (949) 465-0900
Applications ► Load Cell ► Humanoid Robot Load Cell
 
    By Sensor Type
  • Load Cells
  • Torque Sensors
  • Pressure Sensors
  • Multi-Axis Sensors
    By Industry Type
  • Aerospace & Defense
  • Agricultural
  • Automation
  • Automotive
  • Manufacturing
  • Material & Endurance Testing
  • Medical & Pharmaceutical
  • Product Development & OEM
  • Robotic & System Integrators
    
Application 132

Humanoid Robot Load Cell

  |  
Application Summary
FUTEK partnered with The Robot Studio, a specialist in biometric robotic hardware, to construct a full functioning humanoid robot. There are over 60 of FUTEK's LSB200 Jr. Miniature S-Beam Load Cells in operation monitoring the robot's movements.
Products in Use
60+ Jr. Miniature S-Beam Load Cells(LSB200) with USB Solutions and SENSIT™ Test and Measurement Software. View Product Details
Load Cell - Humanoid Robot Load Cell
How it Works
  1. In 2012, The Robot Studio decided to replicate human mechanics by developing the most precise and complex mechanism - a humanoid robot.
  2. While emulating the structure and geometry of human forelimbs, all bones, joints and connective tissue required force monitoring.
  3. The Robot Studio employed FUTEK's LSB200 Jr. Miniature S-Beam Load Cell to audit the mechanical loads as the humanoid operated.
  4. Being that size constraints were a challenge, the miniature load cell fit perfectly into the architecture of the design and delivered exact force measurements via USB Solutions.
  5. These loads were streamed onto a PC and analyzed through FUTEK's SENSIT™ Test and Measurement Software.
All FUTEK application illustrations are strictly conceptual. Please contact us with questions.
Load Cell - LSB200 - Jr. Miniature S-Beam Load Cell
LSB200
Jr. Miniature S-Beam Load Cell
Load Cell - USB SOLUTIONS - High Resolution USB Output Module
USB SOLUTIONS
High Resolution USB Output Module
Load Cell - SOFTWARE - SENSIT™ Test and Measurement
SOFTWARE
SENSIT™ Test and Measurement