Loading...

Pinch Force Sensor | Power Window Pinch Test using Load Cell

Power windows, Sunroofs, automatic doors and lift liftgates became popular vehicle accessories nowadays. As the popularity of these windows started increasing, some of the safety concerns regarding their use came under focus.

Utilizing FUTEK's Pinch Load Cell (aka Pinch Force Sensor), automotive manufacturers are able to verify pinch force of power windows. This precise, easy-to-use hand-held sensor is designed to help automakers comply with Federal Motor Vehicle Safety Standard FMVSS 118 (Power-Operated Window, Partition, and Roof Panel Systems) and International standards. These standards specify requirements for power-operated window, partition, and roof panel systems to minimize the likelihood of death or injury from their accidental operation.

How it Works

  1. Automakers use pinch force sensors to measure and record the closing force of a power window or sunroof.

  2. The LMD300 is a hand held unit placed between a power window and door frame. The load cell is then pinched and quantifies precise closing force measurement.

  3. These force measures can be streamed to a PC utilizing FUTEK's USB Solutions.

  4. Once streamed to a PC, that data can then be monitored by FUTEK's SENSIT™ Test and Measurement Software. SENSIT™ can monitor up to 16 channels of measurement readings, as well as live graph and data log.

Products in Use

Pinch Force Sensor (LMD300) paired with Instrumentation (IAA Series Analog Amplifier, IPM650 Panel Mount Display, SENSLOG Handheld Display, and USB Solutions)


Contact Us

All FUTEK application illustrations are strictly conceptual.
Please Contact Us with questions.

Power windows, Sunroofs, automatic doors and lift liftgates became popular vehicle accessories nowadays. As the popularity of these windows started increasing, some of the safety concerns regarding their use came under focus.

Utilizing FUTEK's Pinch Load Cell (aka Pinch Force Sensor), automotive manufacturers are able to verify pinch force of power windows. This precise, easy-to-use hand-held sensor is designed to help automakers comply with Federal Motor Vehicle Safety Standard FMVSS 118 (Power-Operated Window, Partition, and Roof Panel Systems) and International standards. These standards specify requirements for power-operated window, partition, and roof panel systems to minimize the likelihood of death or injury from their accidental operation.

Pinch Force Sensor load cell