Shop FUTEK
CALL US TODAY
+1 (949) 465-0900
Applications ► Load Cell ► Precision "Feast" Measurement Scale/Platform
 
    By Sensor Type
  • Load Cells
  • Torque Sensors
  • Pressure Sensors
  • Multi-Axis Sensors
    By Industry Type
  • Aerospace & Defense
  • Agricultural
  • Automation
  • Automotive
  • Manufacturing
  • Material & Endurance Testing
  • Medical & Pharmaceutical
  • Product Development & OEM
  • Robotic & System Integrators
    
Application 138

Precision "Feast" Measurement Scale/Platform

  |  
Application Summary
Precision scale platforms require the most-accurate load measurements. In celebration of the Thanksgiving Holiday, FUTEK utilized four overload-protected low profile load cells to weigh the coveted turkey dinner.
Products in Use
Low Profile Load Cell Tension and Compression (LRF Family) paired with FUTEK's IAC200 2–4 Channel Summing Junction Box alongside the IHH500 or IPM650. View Product Details
Load Cell - Precision
How it Works
  1. Precision scales require high-accuracy, compression load cells.
  2. In the above illustration, FUTEK celebrated the Thanksgiving Holiday by conceptually showing how our LRF Series Low Profile Load Cell Tension and Compression can be used to create a meticulous feedback system.
  3. Mounted to all four corners of the platform, these load cells (equipped with overload protection) will measure the weight (load) of whichever "feast" item happens to be placed upon it.
  4. As the load fluctuates, FUTEK's IAC200 2–4 Channel Summing Junction Box will collect the individual load cell measurements, sending the final weigh-in to either our IHH500 Intelligent Digital Hand Held Display or IPM650 Panel Mount Display.
  5. Watch the IPM650's extraordinary performance and resolution here.
All FUTEK application illustrations are strictly conceptual. Please contact us with questions.
Load Cell - LRF SERIES - Low Profile Load Cell Tension and Compression
LRF SERIES
Low Profile Load Cell Tension and Compression
Load Cell - IAC200 - 2–4 Channel Summing Junction Box
IAC200
2–4 Channel Summing Junction Box
Load Cell - IHH500 - Intelligent Digital Hand Held Display
IHH500
Intelligent Digital Hand Held Display
Load Cell - IPM650 - Panel Mount Display
IPM650
Panel Mount Display
Subscribe to our e-newsletter!
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905


©1998-2018 FUTEK Advanced Sensor Technology, Inc. All rights reserved.

All other trademarks, service marks and logos used in this website are the property of their respective owners.