Shop FUTEK
CALL US TODAY
+1 (949) 465-0900
Applications ► Load Cell ► Trackpad / Touchpad Test Stand
 
    By Sensor Type
  • Load Cells
  • Torque Sensors
  • Pressure Sensors
  • Multi-Axis Sensors
    By Industry Type
  • Aerospace & Defense
  • Agricultural
  • Automation
  • Automotive
  • Manufacturing
  • Material & Endurance Testing
  • Medical & Pharmaceutical
  • Product Development & OEM
  • Robotic & System Integrators
    
Application 147

Trackpad / Touchpad Test Stand

  |  
Application Summary
A system is defined by its weakest link. Even something as small as the sensitivity of a trackpad is scrutinized to make sure it delivers optimal performance to the end user. In this application, FUTEK’s LSB200 is fixed onto a testing actuator to record tactile feedback, run cycle test and quantify the force required to stimulate touchpad response.
Products in Use
Jr. Miniature S-Beam Load Cell (LSB200) paired with Instrumentation (USB220). View Product Details
Load Cell - Trackpad / Touchpad Test Stand
How it Works
  1. Trackpads / Touchpads are a common feature of desktop computers and laptops.
  2. FUTEK’s LSB200 is fixed onto a testing actuator to quantify the force required to stimulate touchpad / trackpad response.
  3. During R&D, a test stand can be set up to record the force of pressing and dragging motion of a finger in relation of the position on trackpad.
  4. During quality checking processes, the gantry setup can be automated to inspect each trackpad to make sure the tactile feedbacks of a trackpad are within tolerance.
  5. These force measures can be streamed to a computer for control and analysis utilizing FUTEK's USB Solutions.
All FUTEK application illustrations are strictly conceptual. Please contact us with questions.
Load Cell - LSB200 - Jr. Miniature S-Beam Load Cell
LSB200
Jr. Miniature S-Beam Load Cell
Load Cell - USB220 - High Resolution USB Output Module
USB220
High Resolution USB Output Module
Load Cell - SOFTWARE - SENSIT™ Test and Measurement
SOFTWARE
SENSIT™ Test and Measurement