Shop FUTEK
CALL US TODAY
+1 (949) 465-0900
Applications ► Load Cell ► Tube Expansion Measurement
 
    By Sensor Type
  • Load Cells
  • Torque Sensors
  • Pressure Sensors
  • Multi-Axis Sensors
    By Industry Type
  • Aerospace & Defense
  • Agricultural
  • Automation
  • Automotive
  • Manufacturing
  • Material & Endurance Testing
  • Medical & Pharmaceutical
  • Product Development & OEM
  • Robotic & System Integrators
    
Application 110

Tube Expansion Measurement

  |  
Application Summary
Utilizing a Load Button, engineers can measure the expansion of a tube as fluid moves through it.
Products in Use
LLB Series Miniature Load Button paired with Instrumentation (USB Solutions, IAA Series, IHH500, and IPM650). View Product Details
Load Cell - Tube Expansion Measurement
How it Works
  1. FUTEK's LLB Series Miniature Load Button is installed between two plates. Also located between these plates is a process tube.
  2. As fluid flows through the process tube, its diameter expands. The unique design of this plate (pivot points), allows for this expansion to occur.
  3. As the tube expands, the top plate begins to apply force measurements onto the load button.
  4. This applied force is then streamed to one of several instrument options - a digital display, an amplifier, or a USB module.
  5. Both the digital displays as well as the USB module can utilize FUTEK's SENSIT™ Test and Measurement Software to graph and collect the data.
All FUTEK application illustrations are strictly conceptual. Please contact us with questions.
Load Cell - LLB Series - Miniature Load Buttons
LLB Series
Miniature Load Buttons
Load Cell - IAA Series - Analog Amplifier
IAA Series
Analog Amplifier
Load Cell - USB SOLUTIONS - High Resolution USB Output Module
USB SOLUTIONS
High Resolution USB Output Module
Load Cell - IHH500 - Intelligent Digital Hand Held Display
IHH500
Intelligent Digital Hand Held Display
Load Cell - IPM650 - Panel Mount Display
IPM650
Panel Mount Display
Load Cell - SOFTWARE - SENSIT™ Test and Measurement
SOFTWARE
SENSIT™ Test and Measurement
Subscribe to our e-newsletter!
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905


©1998-2018 FUTEK Advanced Sensor Technology, Inc. All rights reserved.

All other trademarks, service marks and logos used in this website are the property of their respective owners.