Shop FUTEK
CALL US TODAY
+1 (949) 465-0900
Applications ► Load Cell ► Wire Tension Measurement
 
    By Sensor Type
  • Load Cells
  • Torque Sensors
  • Pressure Sensors
  • Multi-Axis Sensors
    By Industry Type
  • Aerospace & Defense
  • Agricultural
  • Automation
  • Automotive
  • Manufacturing
  • Material & Endurance Testing
  • Medical & Pharmaceutical
  • Product Development & OEM
  • Robotic & System Integrators
    
Application 104

Wire Tension Measurement

  |  
Application Summary
Wire tension measurement is an integral part for manufacturers of fibers, cables, and even textile fabrics. Miniature Load Cells are used to measure the tension or compression forces of the wires.
Products in Use
LSB200 Jr. Miniature S-Beam Load Cell paired with FUTEK’s USB Solutions and SENSIT Test and Measurement Software. View Product Details
Load Cell - Wire Tension Measurement
How it Works
  1. While this type of application may often be associated to the textile industry, wire tension applications are very common in the test and measurement world.
  2. Utilizing FUTEK's LSB200 Jr. Miniature S-Beam Load Cell provides operators with a space-conscious solution that is equipped with both overload protection and many accessory options.
  3. To effectively measure the tension/compression per fiber, users utilized a custom pulley mounted to the LSB200. The miniature size of this model makes the integration into various machines simpler. (Note that this model's slender flexure size allows an arrays of LSB200s to be placed closely together.)
  4. As the operator performs the test, results can then be streamed via FUTEK's USB Solution to a PC.
  5. This PC can monitor all incoming data through FUTEK’s SENSIT Test and Measurement Software, which allows the operator the ability to monitor the force, view live graphs, and log data for analysis.While this type of application may often be associated to the textile industry, wire tension applications are very common in the test and measurement world.
All FUTEK application illustrations are strictly conceptual. Please contact us with questions.
Load Cell - LSB200 - Jr. Miniature S-Beam Load Cell
LSB200
Jr. Miniature S-Beam Load Cell
Load Cell - USB SOLUTIONS - High Resolution USB Output Module
USB SOLUTIONS
High Resolution USB Output Module
Load Cell - Software - SENSIT™ Test and Measurement
Software
SENSIT™ Test and Measurement