Shop FUTEK
CALL US TODAY
+1 (949) 465-0900
Applications ► Torque Sensor ► Power Tool Measurement
 
    By Sensor Type
  • Load Cells
  • Torque Sensors
  • Pressure Sensors
  • Multi-Axis Sensors
    By Industry Type
  • Aerospace & Defense
  • Agricultural
  • Automation
  • Automotive
  • Manufacturing
  • Material & Endurance Testing
  • Medical & Pharmaceutical
  • Product Development & OEM
  • Robotic & System Integrators
    
Application 302

Power Tool Measurement

  |  
Application Summary
Hex-Drive Rotary Torque Sensors are typically used to verify screw spindles and torque measurements of power driven tools.
Products in Use
Hex-Drive Rotary Torque Sensor (TRH Series) paired with Instrumentation (IPM650, IHH500 or USB520). View Product Details
Torque Sensor - Power Tool Measurement
How it Works
  1. Under quality assurance standards, rotary torque sensors are used to verify the bolt fastening of power tools and screw spindles.
  2. In this application, FUTEK’s TRH Hex-Drive Rotary Torque Sensor has been coupled to a power tool to verify its torque and rotational angle as it fastens a bolt into a fixed plate.
  3. These measurements can be read on either FUTEK's digital displays, the IHH500 or IPM650, or streamed directly to a PC using FUTEK’s USB520.
  4. The USB520 is the ideal data exchange solution for systems that require translation of rotary torque encoder readings, such as angle and speed. Its compact and robust design also makes the USB520 fitting for this type of industrial application.
  5. Operators also can utilize FUTEK's SENSIT™ Test and Measurement Software to log and graph all data.
All FUTEK application illustrations are strictly conceptual. Please contact us with questions.
Torque Sensor - TRH SERIES - Rotary Torque Sensor – Hex-Drive
TRH SERIES
Rotary Torque Sensor – Hex-Drive
Torque Sensor - USB SOLUTIONS - External USB Kit (mV/V, amplified and encoder input)
USB SOLUTIONS
External USB Kit (mV/V, amplified and encoder input)
Torque Sensor - IHH500 - Intelligent Digital Hand Held Display
IHH500
Intelligent Digital Hand Held Display
Torque Sensor - IPM650 - Panel Mount Display
IPM650
Panel Mount Display
Torque Sensor - SOFTWARE - SENSIT™ Test and Measurement
SOFTWARE
SENSIT™ Test and Measurement
Subscribe to our e-newsletter!
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905


©1998-2018 FUTEK Advanced Sensor Technology, Inc. All rights reserved.

All other trademarks, service marks and logos used in this website are the property of their respective owners.