SMALL products... BIG solutions
LSB200
The LSB200 is now offered with FUTEK’s “No Risk Lifetime Warranty” due to its dynamic functionalities and miniature size. This Miniature S-Beam Jr. Load Cell is one of the signature products in the FUTEK Load Cell Series. This model may be used in Medical Bag Weighing Applications as well as automated feed back control and inline processing applications. The perfect mixture of size, accuracy and the assurance of an overload protection feature make this one of our most sought after models. With a height of only 0.75”, the LSB200 Miniature S Beam Load Cell is a great selection where tight environments or space is a challenge. The Standard LSB200 Miniature S-Beam Load Cell model has female threads, comes in 2024 Aluminum construction (100 gram - 10 lb) or 17-4 Stainless Steel (25 lbs – 100lbs), and a 5 ft 29 AWG 4 conductor shielded silicone cable. It is also available in metric threads.



LSB210
The LSB210 is a Submersible Jr. S-Beam Load Cell in FUTEK’s Load Cell Series. This load cell is capable of servicing numerous applications industry wide where protection from liquids is required. This miniature Load Cell offers a perfect mixture of size, accuracy and the assurance of an overload protection. The LSB210 Submersible Miniature S-Beam Load Cell is available in 100g to 100lbs (1N – 445N) capacities. Similar to our LSB200 model, the LSB210 S-Beam Jr. Load Cell is also available with a brand new USB Digital Interface with 16 bits resolution. With all of its design features this Miniature S Beam Load Cell has a high accuracy with a thickness of 0.25 inches and profile height of 0.75 inches it is suitable for critical applications involving tight or limited space. This model also has a nonlinearity starting at 0.1%, deflection of 0.005” nominal and an operating temperature of -60° F to 200° F.
 


LRM200
The Miniature S-Beam Load Cell (Male Thread) is a popular product amongst the FUTEK Load Cell Series. The LRM200 is miniature in size with high accuracy and also has an overload protection feature making this one of FUTEK’s most sought after models. The LRM200 is available in capacities ranging from 100g up to 100lbs. Regardless of what capacity you chose, the product size remains constant with a height of only 1.67”, making it a great selection where tight space is a challenge. The Standard LRM200 Miniature S Beam Load Cell (Male Thread) model comes in 2024 Aluminum construction (100 gram - 10 lb) and 17-4 Stainless Steel (25 lbs – 100lbs), with a 5 ft 29 AWG 4 conductor shielded silicone cable.



Close X
Close X