Shop FUTEK
CALL US TODAY
+1 (949) 465-0900
 
FUTEK News Room
Load Cell Indicator Touch Panel Digital Display
Release Date: 1/21/2002
Model D611 Series Color LCD Touch Panel Digital Display features a high conversion rate of 2000 conversion per second and is scaleable to 5 digits (± 99,999). The 3.5" color touch panel LCD has a resolution of 320 x 120. The meter has graphing function and hold functions of sample, peak, valley, peak-to-peak, relative max and min, and inflection hold. The product also has dual setpoint alarm. It requires 100 to 200 Vac power supply, and sensor excitation can be 2.5 V, 5 V, 10 V DC @ 120 mA. product specifications