Shop FUTEK
CALL US TODAY
+1 (949) 465-0900
 
FUTEK News Room
SPIKE PEDAL FORCE SENSOR W/ IMPROVED OFF CENTER LOADING
Release Date: 7/3/2004
For immediate release, Irvine, CA, July 2004 -- Futek is proud to introduce Model L1055 Series Spike Resistant Force Sensors, the first pedal force sensors in the market that meet the government's latest regulation requirements. Products are available in load capacity of 300 lb. (136 Kg). These products are the best in class for their high accuracy in Off Center Loading (+/-2% or better @ 0.625 from center), Spike Resistance, and 45 degree Rotation Angles with wear-out protected knarled top surface and detachable base plate. Operating temp ranges from -60*F to +200*F (-50 to 93 *C), with non-linearity of less than +/-0.2% full scale. The sensing element is 17-4PH S.S., and the sensor weighs 2 lb. (0.9 kg), including a mounting plate, 100 Khom shunt cal., and a carrying base. Typical application includes pedal force testing required by the government's latest regulations. It can be attached to hose clamps, and used together with Futek's JM2 Amplifier and Futek's digital display as a testing system. To complement its product line, FUTEK designs and manufactures a complete family of Torque, Load, Pressure & Force sensors and related instruments. More information is available at http://www.futek.com/catalog.asp