Shop FUTEK
CALL US TODAY
+1 (949) 465-0900
 
FUTEK News Room
Rod End Tension / Compression Load Cell – LCB500
Release Date: 12/14/2006

FUTEK’s popular LCB500 is designed for possible use as a rod end load cell with mounting plates. This tension / compression load cell is typically used in inline actuators and hydraulic jacks with male/female threads. Although small and compact in size, it is well suited for low and high capacity ranges from 100 – 5k lbs. The flexure is made from Stainless Steel making it highly durable and ideal for endurance testing. Other benefits include welded & sealed covers and easy mounting provisions. The LCB500 can also be provided with a TEDS option. For more information on this U.S. manufactured strain gage product, or other sensors like it, please visit www.futek.com or email futek@futek.com.