Shop FUTEK
CALL US TODAY
+1 (949) 465-0900
 
FUTEK News Room
ISO-17025 Accredited by A2LA
Release Date: January 2007

Futek Advanced Sensor Technology, Inc. is pleased to announce that it has recently received full accreditation of its Calibration Services to ISO/IEC-17025:2005 through its independent accreditor, The American Association for Laboratory Accreditation (A2LA).  This certification includes accreditation to ANSI/NCSL Z540-1-1994 and to the ILAC International Mutual Recognition Agreement.  Futek Advanced Sensor Technology, Inc. has always offered a wide variety of Calibration services for all brands and models of force, load, torque and pressure sensors with full traceability to NIST.  FUTEK offers precision calibration from 1 mg up to 10,000 lb using dead weights and up to 400,000 lb using hydraulic calibration stations to the ISO-17025 standard.

A full range of instrumentation solutions for all sensor needs are offered, including our TEDS Automatic Sensor Recognition Capability and our VCal Sensor Verification System for periodic validation of sensor performance.  Additionally, FUTEK offers calibration of the VCal™ verification system in accordance with ISO-17025.

Please visit the FUTEK website www.futek.com or e-mail FUTEK at futek@futek.com for further information on the variety calibration services and custom sensor design services offered.  You may also visit the official A2LA website at www.A2LA.org to view FUTEK’s formal accreditation Certificate and Scope of Accreditation.  Just select “Search for Accredited Laboratories” on the left side, and then input our certificate number, 2412.01. If your requirements are outside the scope posted, please contact email futek@futek.com for further assistance.