Shop FUTEK
CALL US TODAY
+1 (949) 465-0900
 
FUTEK News Room
New Power Supply Kit for Amplifier
Release Date: 6/17/08

FUTEK Advanced Sensor Technology, Inc is pleased to announce the IAC180 Power Supply Kit for the CSG110 Amplifier. This IAC180 Power Supply Kit is ideal for those who want to power the amplifier from AC Power Outlet making it an ideal solution for lab environments.

The kit uses screw terminals instead of soldier connection points making assembly much easier. Different cable options are available but please contact manufacturer for further details.

Product Highlights:

  • Power Supply Voltage
    • Input: 120 VAC 60Hz 30W
    • Output: 12 VDC @1000mA
  • DB9 Female Connector with Terminal Blocks
    • For Use with CSG110
  • 28 AWG, 4 Conductor Braided Shielded PVC Cable 5 ft long
  • Operating Temperature: 32°F to 158°F [0°C to 70°C]
  • Storage Temperature: -40°F to 185°F [-40°C to 85°C]
  • Relative Humidity: 95% at 100°F [39°C]
  • Weight: 1.0 lb
     

Power Supply Kit for CSG110 Amplifier