Shop FUTEK
CALL US TODAY
+1 (949) 465-0900
 
FUTEK News Room
Donut Load Cell with USB Option
Release Date: 2/3/09

FUTEK Advanced Sensor Technology, Inc. (FUTEK) is now offering its LTH300 Donut/Thru hole Load Cell with a USB Output option. The new module eliminates the need for an analog amplifier, power supply, and display equipment making usage that much easier. The plug and play gives you power to monitor the output of the sensor and enjoy measurement without any worries about noise, temperature variation or power supply requirement. The USB integration also includes FUTEK’s USB Software which allows users to monitor the output of the Sensor in real time. This particular model has a high capacity range relevant to the Load Cell’s miniature size. Measuring 0.98” OD x 0.28” H, the LTH300 Donut Load Cell has capability of an output up to 1,000lbs.

FUTEK Model LTH300 is a Donut Load Cell often used in compression or press applications and is available in 5 different thru hole diameter options per capacity range. The standard LTH300 Donut Load Cell model has a very robust construction available in 17-4 Stainless Steel, with an I.D. range of 1/8” to 3/8” and a 10 feet long 29 AWG 4 conductor shielded Teflon cable. You will also find an option for external matched output readily available. Applications include bolt force measurements, clamping forces and monitoring overloads and force monitoring. The LTH300 may also be used in post or leg mount and rolling mill systems as it is reliable in tough industrial applications making this load cell versatile to different industries.

The Donut Load Cell offers high accuracy and high stiffness. It has Nonlinearity of ±0.5%, Deflection of 0.002” nominal and Operating temperature of -60° F to 200° F. The standard LTH300 Donut Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory making them available for 24 hour shipping. Similar to our entire Load Cell product line this model is manufactured in USA and uses metal foil strain gauge technology.

Product Highlights:

  • Weight: 2 oz
  • Resistance to High Extraneous Loads
  • Low Deflection
  • 17-4 Steel Construction
  • Compression
  • Utilizes Metal Foil Strain Gauge Technology
  • Manufactured in the United States

Donut Load Cell 

For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK LTH Series is also available with TEDS / IEEE1451.4 option.