Shop FUTEK
CALL US TODAY
+1 (949) 465-0900
 
FUTEK News Room
FUTEK offers Internally Amplified Rotary Torque Sensor
Release Date: 10/7/09

FUTEK Advanced Sensor Technology, Inc. (FUTEK) introduces an Internally Amplified Rotary Torque Sensor. The TRS605 Rotary Torque Sensor with non contact shaft to shaft has signal transmission, integral measurement electronics and a high level of interference immunity. The sensor is a non-contact (slip-ring-free) rotary torque sensor and is made from a compact design and size with rotational speeds of up to 7,000 RPM. This particular torque sensor uses inductance for power and output signals. An advantage to this slip-ring-free Torque sensor is less friction during applications enabling a higher RPM.

FUTEK’s non-contact shaft to shaft Rotary Torque Sensor is available in a wide capacity ranging from 9 in-lb (1 N-m), to 8,851 in-lb (1000 N-m) with a +/- 5VDC Output. The torque sensor is built with an internal shunt to simulate 5VDC and 11-26 VDC excitation. The TRS605 also comes with an optical Encoder with 360 pulses per revolution and has a leading and trailing pulse to determine rotational direction. Other specs include nonlinearity to 0.2%, CE Compliant, Feathered keyways to DIN 6885 standards and bonded foil strain gauge technology.

This version with shaft ends and mounting support can be used as a functional check on tilt procedures or rotation monitoring. With the option of changeable mounting positions, applications for left and right hand torque readings as well as the static and dynamic conditions are possible. The TRS605 Rotary Torque Sensors offers a unique solution for torque auditing and automotive applications. The reliable measurement of constant and variable torques, allow this sensor to be used in quality assurance testing of motors or gear drives. Other common Rotary Torque sensor applications include engine or drive train testing, hinge or crank life cycle testing, roll forming process control and test stands.

Thanks to the inductive, non-contact transfer of the supply voltage and the optical, non-contact transmission of the measuring signal, the sensor can be used wherever low-wear and maintenance-free operation, high speeds or continuous running are required. The Rotary Torque Sensor series offers a cost effective, non-contact digital rotary torque measurement solution, using strain gauge technology, suitable for torque monitoring, testing or controlling drive mechanisms. FUTEK TRS series transducers and their technology are particularly appropriate for OEM applications.

Product Highlights:

  • Internally Amplified: +/-5VDC rated output
  • Non-contact signal transfer
  • Compact Size
  • Utilized Strain Gauge Technology
  • Wide capacity output range
  • Integrated Encoder for angle & speed feedback

Rotary Torque Sensor - Non contact shaft to shaft with Encoder 

For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK TRS Series is also available with TEDS / IEEE1451.4 option.