|
| Available Models |
| | | |
|
|
|
Item No.
|
FSH00920
|
|
Model:
|
LSB350 , 500 lb , Tension & Compression Load Cell , Standard , Material - 2024-T4 , 1/2-20-Thread , 28 Awg 6 Conductor Shielded Retractile PVC Cable , 2 ft Long
|
|
|
Listed price is in U.S. currency and subject to verification along with availability
|
|
|
| Product Details |
S Beam Load Cell The LSB350 S Beam Load Cell offers a compact design for platforms, silos, or scales. The Standard LSB350 S Beam Load Cell model has female threads, comes in both Anodized Aluminum (500 lbs – 1,000 lbs) and 17-4 Stainless Steel construction (2,000lbs), with 4 Pin Lemo Receptacle. It is also available in metric threads.
This S Beam Load Cell model has a high accuracy with a Nonlinearity of ±0.05%, deflection of 0.003” nominal and an operating temperature of -60° F to 200° F. It can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24 hour shipping. Similar to our entire Load Cell product line this model is manufactured in the US and uses metal foil strain gauge technology.
Product Highlights:
- Available in both 17-4 Stainless Steel or Anodized Aluminum
- Optional 5 feet 28 Awg, 6 conductor shielded Polyurethane cable
- Matched output option available
- Metric Threads Available
- In both Tension & Compression
- Utilizes Metal Foil Strain Gauge Technology
- Weight: 7.5 oz (Aluminum) / 18 oz ( Stainless Steel)
For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK LSB Series is also available with TEDS / IEEE1451.4 option.
|
|
 | Name | Min | Typ | Max | Unit |  |
|---|
| | Channel: 1 | | | | Compensated Temperature | 60 | | 160 | F | | | | Creep | -.025 | | .025 | % of Load | | | | Excitation | 1 | | 20 | Vdc | | | | Hysteresis | -.05 | | .05 | % of R.O. | | | | Input Resistance | | 1120 | | Ohms nom. | | | | Insulation Resistance | 500 | | | Mohms @ 50 Vdc | | | | Nonlinearity | -.05 | | .05 | % of R.O. | | | | Nonrepeatability | -.05 | | .05 | % of R.O. | | | | Operating Temperature | -40 | | 180 | F | | | | Output Resistance | | 1000 | | Ohms nom. | | | | Safe Overload | | | 150 | % of R.O. | | | | Temperature Shift Span | -.0008 | | .0008 | % of Load/F | | | | Temperature Shift Zero | -.001 | | .001 | % of R.O./F | | | | Zero Balance | -1 | | 1 | % of R.O. | | | | Capacity | | | 500 | lbs | | | | Rated Output | | 2 | | mV/V nom. | | | | Calibration Excitation | | 10 | | Vdc | | | |
 | Dimension | Value |  |
|---|
| | Width (in) | 1 | | | | Height (in) | 3 | | | | Length (in) | 2 | | | | Weight (oz) | 5.65 | | | |
|
|
Related Instruments
| | |
|
| Model: CSG110 , Strain Gage Amplifier Enclosed w/ Din Rail Mount , +/-5 VDC, +/-10 VDC, 4-20 mA , ABS-94HB Black Enclosure , DB9 Male and Female Connector, -3db cutoff frequency at 1 KHz |
| Item No. FSH01449 |
$300.00 |

|
Signal Conditioner Amplifier with Din Rail Mount The CSG110 Signal Conditioner Amplifier featured with Din Rail Mount is FUTEK’s solution for in-line amplifier of any full bridge strain gauge type sensor with mV/V range output to provide VDC and/or 4-20mA signal with built-in regulated bridge excitation source. The Strain Gage Amplifier has a plastic housing with mating DB9 female connector for power output side and DB9 Male connector for sensor side offering a wide range power supply at 12 to 24 VDC. This product is designed and manufactured by FUTEK in USA.
Product Highlights
- Power supply: 12 to 24 VDC
- Jumper selectable bridge excitation fo 5 or 10 VDC @ 30 mA (factory default)
- Jumper selectable for sensor out range of 0.5 to 4 mV/V
- Output: ±10 VDC at ±2 mV/V (factory default) or 4 to 20 mA at ±2 mV/V
- Built in 60.4 K Ohm Shun Ca with External Button
- Weight 2 oz
- Span Range: ±10%
- Zero Range: ±30% of output
- Operating temperature: 32° F to 158° F
- Unit supplied with analog output for connection PLC, data acquisition or strip chart
Hide Text
|
|
| Model: CSG110, Strain Gage Amplifier Enclosed w/ Din Rail Mount , +/-5 VDC, +/-10 VDC, 4-20 mA , ABS-94HB Black Enclosure , DB9 Male and Female Connector, -3db cutoff frequency at 11 KHz |
| Item No. QSH00602 |
$375.00 |

|
Signal Conditioner Amplifier with Din Rail Mount The CSG110 Signal Conditioner Amplifier featured with Din Rail Mount is FUTEK’s solution for in-line amplifier of any full bridge strain gauge type sensor with mV/V range output to provide VDC and/or 4-20mA signal with built-in regulated bridge excitation source. The Strain Gage Amplifier has a plastic housing with mating DB9 female connector for power output side and DB9 Male connector for sensor side offering a wide range power supply at 12 to 24 VDC. This product is designed and manufactured by FUTEK in USA.
Product Highlights
- Power supply: 12 to 24 VDC
- Jumper selectable bridge excitation fo 5 or 10 VDC @ 30 mA (factory default)
- Jumper selectable for sensor out range of 0.5 to 4 mV/V
- Output: ±10 VDC at ±2 mV/V (factory default) or 4 to 20 mA at ±2 mV/V
- Built in 60.4 K Ohm Shun Ca with External Button
- Weight 2 oz
- Span Range: ±10%
- Zero Range: ±30% of output
- Operating temperature: 32° F to 158° F
- Unit supplied with analog output for connection PLC, data acquisition or strip chart
Hide Text
|
|
|
| Model: IBT500 , Bench Top Digital Display , TEDS (IEEE1451.4) Recognition , Analog Output, Alarm, and RS232 |
| Item No. FSH02512 |
$975.00 |

|
Bench Top Digital Display The IBT500 Bench Top Digital Display is FUTEK’s solution for customers who like all the features and capabilities of the IPM500 Panel Mount Series, but require bench top features, such as “quick disconnect” for both mechanical and power protection to meet OSHA manufacturing safety requirement. The IBT500 features 60 conversions per second, is scalable to 5 digits ±99,999 and it has a Power supply of 9 to 37 VDC.
Product Highlights
- Power Supply 9-37 VDC
- 120 VAC Wall Socket Power Supply. Converter to 12 VDC included
- 60 Conversions per second
- Scalable to 5 digits: ±99,999
- 10 VDC @ 120 mA Excitation to power sensors optional (5 VDC @ 50 mA)
- Front Push Button Tare and Shunt Cal
- Shunt Cal resistor for calibration
- DB9 Female connector for sensor
- DB9 Male connector for Analog Output 0 to 10 VDC or 0 to 20 mA
- DB9 Male connector for dual set point controller (alarm) w/2 form C contract relays: 5 Amp Max
- DB9 Male Connector for RS232
Operating Temperature: 21°F to 130°F- Storage Temperature: -40°F to 150°F
- Relative Humidity: 90% at 100°F
- Weight:1.75 lb
Hide Text
|
|
|
| Model: IHH200 , Battery Operated Hand Held Digital Display , TEDS (IEEE1451.4) Recognition , RS232 |
| Item No. FSH03076 |
$795.00 |

|
Battery Operated Hand Held Digital Display The IHH200 Hand Held Portable Digital Display is FUTEK’s solution that can be easily integrated to work with Load Cells, Torque Sensors and Pressure Sensors. The IHH200 has an input range of up to +/-5 mV/V and two selectable ranges which makes it easier to convert between different scales (lbs. and tons, ect.). FUTEK’s Hand Held display also supports TEDS which makes it easy to switch between different sensors. The IHH200 uses two AA batteries which add to its portability making it convenient for use with an automatic sleep function which lengthens the life of the battery. This particular Digital Display also has the capability of displaying values onto a computer through an RS232 connector. Product Highlights
- 0.5, 1, 3, 10, 25Hz selectable rate
- 7 digit LCD Display with 8.8mm high digits
- Input range up to ±5 mV/V
- Powered by 2 x AA Internal batteries (supplied) / Battery Life of up to 35 hrs in continuous mode w/ 350 Ohm Sensor / Battery Life of up to 5000 hrs in low power mode w/ 350 Ohm Sensor
- Minimum Bridge Resistance of 85 Ohms
- RS232 Supplied with cable and connector (9600 Baud, No Parity, 8 Data Bits, 1 Stop Bit)
- Keypad Options: Peak/Valley Hold, Gross/Net, On/Off
- Supports IEEE1451.4 Standard (TEDS Enabled)
- Two Selectable Ranges for Unit Conversions Insertable Labels for Engineering Units
- Auto Sleep
- Weight: 8.8 oz [0.25 Kg]
Hide Text
|
|
|
| Model: IPM500, Signal Conditioned Digital Display , Basic Cell Version |
| Item No. FSH00010 |
$395.00 |

|
Panel Mount Signal Conditioner with Digital Display The IPM500 Panel Mount Signal Conditioner with Digital Display is FUTEK’s general solution for a complete sensor and instrumentation system. The IPM500 features 60 conversions per second, is scalable to 5 digits ±99,999 resolution, a programmable 10 VDC or 4-20mA and it has a Power supply 85 to 264 VAC .
Product Highlights
- 60 Conversions per second
- 2 set point alarm relay
- RS232 Interface
- USB Interface
- TEDS
- Scaleable to 5 digits. ±99,999
- Isolated selectable excitation to power sensors: 5 VDC @ 50 mA, 10 VDC @ 120 mA
- Peak hold and remote auto tare
- Plug-in screw terminal
- WEIGHT: 9 Oz [0.25 Kg]
- Operating Temperature: 32°F to 130°F
- Storage Temperature: -100°F to 180°F
- Relative Humidity: 95% at 100°F
Hide Text
|
|
| Model: IPM500 , Signal Conditioned Digital Display (Load Cell Version) , Load Cell Version , Analog Output |
| Item No. FSH00894 |
$495.00 |

|
Panel Mount Signal Conditioner with Digital Display The IPM500 Panel Mount Signal Conditioner with Digital Display is FUTEK’s general solution for a complete sensor and instrumentation system. The IPM500 features 60 conversions per second, is scalable to 5 digits ±99,999 resolution, a programmable 10 VDC or 4-20mA and it has a Power supply 85 to 264 VAC .
Product Highlights
- 60 Conversions per second
- 2 set point alarm relay
- RS232 Interface
- USB Interface
- TEDS
- Scaleable to 5 digits. ±99,999
- Isolated selectable excitation to power sensors: 5 VDC @ 50 mA, 10 VDC @ 120 mA
- Peak hold and remote auto tare
- Plug-in screw terminal
- WEIGHT: 9 Oz [0.25 Kg]
- Operating Temperature: 32°F to 130°F
- Storage Temperature: -100°F to 180°F
- Relative Humidity: 95% at 100°F
Hide Text
|
|
| Model: IPM500, Signal Conditioned Digital Display , TEDS (IEEE1451.4) Recognition , TEDS, USB, and RS232 |
| Item No. FSH02541 |
$495.00 |

|
Panel Mount Signal Conditioner with Digital Display The IPM500 Panel Mount Signal Conditioner with Digital Display is FUTEK’s general solution for a complete sensor and instrumentation system. The IPM500 features 60 conversions per second, is scalable to 5 digits ±99,999 resolution, a programmable 10 VDC or 4-20mA and it has a Power supply 85 to 264 VAC .
Product Highlights
- 60 Conversions per second
- 2 set point alarm relay
- RS232 Interface
- USB Interface
- TEDS
- Scaleable to 5 digits. ±99,999
- Isolated selectable excitation to power sensors: 5 VDC @ 50 mA, 10 VDC @ 120 mA
- Peak hold and remote auto tare
- Plug-in screw terminal
- WEIGHT: 9 Oz [0.25 Kg]
- Operating Temperature: 32°F to 130°F
- Storage Temperature: -100°F to 180°F
- Relative Humidity: 95% at 100°F
Hide Text
|
|
| Model: IPM500, Signal Conditioned Digital Display , TEDS (IEEE1451.4) Recognition , Analog Output, Alarm, TEDS, USB, and RS232 |
| Item No. FSH02487 |
$695.00 |

|
Panel Mount Signal Conditioner with Digital Display The IPM500 Panel Mount Signal Conditioner with Digital Display is FUTEK’s general solution for a complete sensor and instrumentation system. The IPM500 features 60 conversions per second, is scalable to 5 digits ±99,999 resolution, a programmable 10 VDC or 4-20mA and it has a Power supply 85 to 264 VAC .
Product Highlights
- 60 Conversions per second
- 2 set point alarm relay
- RS232 Interface
- USB Interface
- TEDS
- Scaleable to 5 digits. ±99,999
- Isolated selectable excitation to power sensors: 5 VDC @ 50 mA, 10 VDC @ 120 mA
- Peak hold and remote auto tare
- Plug-in screw terminal
- WEIGHT: 9 Oz [0.25 Kg]
- Operating Temperature: 32°F to 130°F
- Storage Temperature: -100°F to 180°F
- Relative Humidity: 95% at 100°F
Hide Text
|
|
| Model: IPM500, Signal Conditioned Digital Display , TEDS (IEEE1451.4) Recognition , DC Power, Analog Output, Alarm, TEDS, USB, and RS232 |
| Item No. FSH02540 |
$795.00 |

|
Panel Mount Signal Conditioner with Digital Display The IPM500 Panel Mount Signal Conditioner with Digital Display is FUTEK’s general solution for a complete sensor and instrumentation system. The IPM500 features 60 conversions per second, is scalable to 5 digits ±99,999 resolution, a programmable 10 VDC or 4-20mA and it has a Power supply 85 to 264 VAC .
Product Highlights
- 60 Conversions per second
- 2 set point alarm relay
- RS232 Interface
- USB Interface
- TEDS
- Scaleable to 5 digits. ±99,999
- Isolated selectable excitation to power sensors: 5 VDC @ 50 mA, 10 VDC @ 120 mA
- Peak hold and remote auto tare
- Plug-in screw terminal
- WEIGHT: 9 Oz [0.25 Kg]
- Operating Temperature: 32°F to 130°F
- Storage Temperature: -100°F to 180°F
- Relative Humidity: 95% at 100°F
Hide Text
|
|
|
| Model: IPM600, Color LCD Touch Panel Digital Display , Standard , RS232 , AC Power |
| Item No. FSH02491 |
$2,195.00 |

|
Color LCD Touch Panel Digital Display The IPM600 Panel Mount Signal Conditioned with Touch screen LCD Display is FUTEK’s solution for most process control applications where graphic illustrations simplify the operators function. The IPM600 features a 3.5” Color Touch Panel LCD with 320x120 resolution, is scalable to 5 digits ±99,999, and it performs 2000 conversion per second .
Product Highlights
- 3.5” Color Touch Panel LCD with 320x120 resolution
- Scalable to 5 digits: ±99,999
- 2000 Conversion per second
- Graphing Function
- 9 to 37 VDC DC Option
- Signal Input Range: ±3.0 mV/V
- Sensor Excitation: 2.5 VDC, 5 VDC, 10 VDC at 120 mA
- Dual setpoint controller (alarm)
- Plug-In screw terminal
- Weight: 2.1 lb
Hide Text
|
|
| Model: IPM600, Color LCD Touch Panel Digital Display , Standard , Analog Output , RS232, AC Power |
| Item No. FSH02490 |
$2,595.00 |

|
Color LCD Touch Panel Digital Display The IPM600 Panel Mount Signal Conditioned with Touch screen LCD Display is FUTEK’s solution for most process control applications where graphic illustrations simplify the operators function. The IPM600 features a 3.5” Color Touch Panel LCD with 320x120 resolution, is scalable to 5 digits ±99,999, and it performs 2000 conversion per second .
Product Highlights
- 3.5” Color Touch Panel LCD with 320x120 resolution
- Scalable to 5 digits: ±99,999
- 2000 Conversion per second
- Graphing Function
- 9 to 37 VDC DC Option
- Signal Input Range: ±3.0 mV/V
- Sensor Excitation: 2.5 VDC, 5 VDC, 10 VDC at 120 mA
- Dual setpoint controller (alarm)
- Plug-In screw terminal
- Weight: 2.1 lb
Hide Text
|
|
|
| Model: USB210 , External USB Output Kit , up to 1 kHz , Standard , For mV/V inputs |
| Item No. FSH03221 |
$500.00 |

|
USB210 External USB Kit The new USB210 - External USB Kit module eliminates the need for an analog amplifier, power supply, and display equipment. The module is supplied by PC power through a USB Cable providing excitation voltage for a sensor. The analog output voltage of a sensor is then digitized and processed by a microprocessor giving high resolution.
The Analog to Digital Converter (ADC) unit, is a part of the USB module. This allows the microprocessor to communicate with the PC by means of the USB link. The USB integration also includes FUTEK’s software which allows users to monitor the actual output of the sensor in real time (based on unit value) and save calibration values inside to module. This easy plug and play gives you the power to monitor the output of a sensor and enjoy measurement that is less affected by noise, temperature variation and power supply requirements.
Product Highlights
- USB 2.0 Communication Link
- Sampling Rate: up to 1 kHz
- mV/V input
- Up to 16 Point Stored Calibration
- No External Power Supply Required
- Manufactured in the United States
Hide Text
|
|
Related Accessories
| | |
|
| Model: Load Button 1/2-20 Male Thread, 17-4ph S.S. Material (F1147-4) |
| Item No. MCP00955 |
$30.00 |

|
|
|
| Model: ZAC100 , Male Rod-End Bearing , Rod End Bearing (Male) with Jam , Material - Zinc Plated Steel , 1/2-20-Thread , Standard , Max Load 6200 lb (F1146-6) |
| Item No. FSH02333 |
$25.00 |

|
|
|
| Model: ZAC100, Male Rod-End Bearing , Rod End Bearing (Male) with Jam , Material - Chrome-Alloy Steel , 1/2-20-Thread , Standard , Max Load 16200 lb (F2389-6) |
| Item No. FSH02346 |
$60.00 |

|
|
|
|