Load Cells, Torque Sensors and Pressure Sensors Manufactured in the US by FUTEK. Your Sensor Solutions Source. Load Cells, Torque Sensors, Force Sensors, Pressure Sensors, Multi Axis Load Cells Load Cell Sensor Solutions Load Cell Support Load Cell Forum Load Cell Applications Load Cell Manufacturer
 
 
Pressure Sensor | Pressure Sensors (OEM)
 

Available Models
   
PMP300
Item No.  FSH03100
Model:  PMP300 , 25 PSI , Pressure Sensor (OEM) , 0-10 VDC Output , Stainless Steel , 1/4-18-NPT Thread , Relative , Din Connector
Spec Sheet   |   Info Request   |   Lead Time
List Price: $150.00


Qty:
Listed price is in U.S. currency and subject to verification along with availability

Product Details

Pressure Sensor (OEM)

View A
View A
Zoom
View B
View B
Zoom
View C
View C
Zoom
*Physical appearance of unit may differ depending on unit specifications*
Spec Sheet
Applications
Related Instruments
Related Accessories
Product Description

The PMP300 Pressure Sensor (OEM) is precision engineered and manufactured to fit many industrial and OEM pressure measurement applications. The rugged design provides resistance to vibration, shock, wide temperature variations, RFI and other extreme environmental conditions that are typical of industrial and OEM applications.

Performance and reliability is enhanced by the all stainless steel welded measuring cell that eliminates the need for soft sealing material that may deteriorate over time. The state-of-the-art manufacturing and assembly process increases the long term reliability of the PMP300.

Product Highlights:
  • OEM
  • Amplified Output
  • Low Cost
  • Compact Size
  • Pressure ranges from 15 to 10000 psi

Primary applications include process control and automation hydraulics, pneumatics, and machine controls.

Product Specifications
 
Name Min Typ Max Unit
 
 Channel: 1
 
  Compensated Temperature 32  176F 
  Excitation 14  30Vdc 
  Hysteresis -.16  .16% of R.O. 
  Nonlinearity -1  1% of R.O. 
  Nonrepeatability -.1  .1% of R.O. 
  Operating Temperature -40  176F 
  Temperature Shift Span -.02  .02% of Load/F 
  Temperature Shift Zero -.02  .02% of R.O./F 
  Capacity   25PSI 
  Rated Output  10 Vdc 
  Calibration Excitation  24 Vdc 
 
Dimension Value
  Height (in) 2.4  
  Weight (oz) 2.8  
  Dia (in) 1.06  
 
 
Related Notes

Related Instruments
  
IBT490
Model: IBT490 , Bench Top Digital Display (Voltage & Current Input) , Voltage & Current Sensors , TEDS (IEEE1451.4) Recognition , Analog Output, Alarm, and RS232
Item No. FSH02550 $975.00 Spec Sheet
Bench Top Digital Display

The IBT490 Bench Top Digital Display is FUTEK’s solution for customers who like all the features and capabilities of the IPM500 Panel Mount Series, but require bench top features, such as “quick disconnect” for both mechanical and power protection to meet OSHA manufacturing safety requirement. The IBT490 features 60 conversions per second, is scalable to 5 digits ±99,999 and it has a Power supply of 9 to 37 VDC.

Product Highlights
  • Power Supply 9-37 VDC
  • 120 VAC Wall Socket Power Supply. Converter to 12 VDC included
  • 60 Conversions per second
  • Scalable to 5 digits: ±99,999
  • 10 VDC @ 120 mA Excitation to power sensors optional (5 VDC @ 50 mA)
  • Front Push Button Tare and Shunt Cal
  • Shunt Cal resistor for calibration
  • DB9 Female connector for sensor
  • DB9 Male connector for Analog Output 0 to 10 VDC or 0 to 20 mA
  • DB9 Male connector for dual set point controller (alarm) w/2 form C contract relays: 5 Amp Max
  • DB9 Male Connector for RS232
  • Operating Temperature: 21°F to 130°F
  • Storage Temperature: -40°F to 150°F
  • Relative Humidity: 90% at 100°F
  • Weight:1.75 lb
Hide Text

IPM490
Model: IPM490 , Signal Conditioned Digital Display (Voltage & Current Input) , Voltage & Current Sensors , Maximum 60 Conversions Per Second , Basic Unit
Item No. FSH01692 $495.00 Spec Sheet
Panel Mount Signal Conditioner with Digital Display

The IPM490 Panel Mount Signal Conditioner with Digital Display is FUTEK’s general solution for a complete sensor and instrumentation system. The IPM490 features 60 conversions per second, is scalable to 5 digits ±99,999 resolution, a programmable 10 VDC or 4-20mA and it has a Power supply 85 to 264 VAC .

Product Highlights
  • 60 Conversions per second
  • 2 set point alarm relay
  • RS232 Interface
  • USB Interface
  • TEDS
  • Scaleable to 5 digits. ±99,999
  • Isolated selectable excitation to power sensors: 5 VDC @ 50 mA, 10 VDC @ 120 mA
  • Peak hold and remote auto tare
  • Plug-in screw terminal
  • WEIGHT: 9 Oz [0.25 Kg]
  • Operating Temperature: 32°F to 130°F
  • Storage Temperature: -100°F to 180°F
  • Relative Humidity: 95% at 100°F
Hide Text

Model: IPM490 , Signal Conditioned Digital Display (Voltage & Current Input) , Voltage & Current Sensors , Maximum 60 Conversions Per Second , Analog Output, Alarm, TEDS, USB, and RS232
Item No. FSH02549 $795.00 Spec Sheet
Panel Mount Signal Conditioner with Digital Display

The IPM490 Panel Mount Signal Conditioner with Digital Display is FUTEK’s general solution for a complete sensor and instrumentation system. The IPM490 features 60 conversions per second, is scalable to 5 digits ±99,999 resolution, a programmable 10 VDC or 4-20mA and it has a Power supply 85 to 264 VAC .

Product Highlights
  • 60 Conversions per second
  • 2 set point alarm relay
  • RS232 Interface
  • USB Interface
  • TEDS
  • Scaleable to 5 digits. ±99,999
  • Isolated selectable excitation to power sensors: 5 VDC @ 50 mA, 10 VDC @ 120 mA
  • Peak hold and remote auto tare
  • Plug-in screw terminal
  • WEIGHT: 9 Oz [0.25 Kg]
  • Operating Temperature: 32°F to 130°F
  • Storage Temperature: -100°F to 180°F
  • Relative Humidity: 95% at 100°F
Hide Text

Close
Related Accessories
  
ZCF920
Model: #28 Awg , 5 ft Cable , 6 Cond. Braided Shielded Polyurethane
Item No. FSH00630 $15.00

ZCF920
Model: #28 Awg , 10 ft Cable , 6 Cond. Braided Shielded Polyurethane
Item No. FSH00631 $30.00

ZCF920
Model: #28 Awg , 20 ft Cable , 6 Cond. Braided Shielded Polyurethane
Item No. FSH00632 $60.00

ZCF920
Model: #28 Awg , 50 ft Cable , 6 Cond. Braided Shielded Polyurethane
Item No. FSH00635 $150.00

ZCF920
Model: #28 Awg , 100 ft Cable , 6 Cond. Braided Shielded Polyurethane
Item No. FSH00640 $300.00

Close