The Low Profile Load Cell Series offers 4 models for S-Beam type in-line loading applications. You will find a capacity range of 10 lbs to 1000 lbs, and flexure options of 2024 Aluminum or 17-4 Stainless Steel. The LRF series features a compact design with accurate measurements in both Tension and compression and it is available with in-line signal conditioned amplifier and/or TEDS / IEEE1451.4 option.
Our standard load cells can be easily modified or customized to meet your requirements and most models are available in our inventory making it available for 24 hour shipping. Similar to our entire Load Cell product line this model is manufactured in the US and uses metal foil strain gauge technology.