Design features include built-in overload protection, lightweight flexure, and a wide capacity range (100 gram to 500 lbs). These Load Cells can be used for a wide range of OEM applications such as Medical Bag weighing, Hand Held Force Gauge applications, Robotics, and Automated Pick and Place Devices.
As a part of FUTEK’s original product line, the Side Mount Load Cells can be easily modified or customized to meet your requirements. The standard models are often available in our stock making it available for immediate shipping. All Load cells and Force Transducers are manufactured in the US. All Sensors are available with in-line signal conditioned amplifier and or TEDS / IEEE1451.4 option.